E_LON_defrost_term_t
Used by: SNVT_defr_term
TYPE E_LON_defrost_term_t :
(
eLON_DFT_NUL := -1,
eLON_DFT_TERM_TEMP := 0,
eLON_DFT_TERM_TIME := 1,
eLON_DFT_TERM_FIRST := 2,
eLON_DFT_TERM_LAST := 3,
eLON_DFT_TERM_SENSOR := 4,
eLON_DFT_TERM_DISCHARGE := 5,
eLON_DFT_TERM_RETURN := 6,
eLON_DFT_TERM_SW_OPEN := 7,
eLON_DFT_TERM_SW_CLOSE := 8,
eLON_DFT_TERM_MANUF := 100
)
END_TYPE
eLON_DFT_NUL: Invalid Value
eLON_DFT_TERM_TEMP: Terminate on temperature
eLON_DFT_TERM_TIME: Terminate on time
eLON_DFT_TERM_FIRST: Terminate on first occurring
eLON_DFT_TERM_LAST: Terminate on last occurring
eLON_DFT_TERM_SENSOR: Terminate on sensor
eLON_DFT_TERM_DISCHARGE: Terminate on discharge
eLON_DFT_TERM_RETURN: Terminate on return
eLON_DFT_TERM_SW_OPEN: Terminate on "Switch Open"
eLON_DFT_TERM_SW_CLOSE: Terminate on "Switch Closed"
eLON_DFT_TERM_MANUF: Manufacturer-Defined termination state