ST_LON_pump_ctrl2

Used by: SNVT_dev_maint

TYPE ST_LON_pump_ctrl2 :
STRUCT
  bService_required    : BOOL;
  bBearings_change     : BOOL;
  bBearings_lubricate  : BOOL;
  bShaftseal_change    : BOOL;
  byReserved1_4_7      : BYTE;
  byReserved2_0_7      : BYTE;
  byReserved3_0_7      : BYTE;
END_STRUCT
END_TYPE

bService_required: Service required  (boolean) .  Service/maintenance is required

bBearings_change: Change bearings  (boolean) .  Bearings need to be replaced

bBearings_lubricate: Lubricate bearings  (boolean) .  Bearings need to be greased

bShaftseal_change: Change shaft seal  (boolean) .  Seal on the shaft needs to be replaced

byReserved1_4_7: Reserve

byReserved2_0_7: Reserve

byReserved3_0_7: Reserve