ST_LON_SNVT_ent_status
Used by: SNVT_ent_status
TYPE ST_LON_SNVT_ent_status :
STRUCT
bUnlocked : BOOL;
bLocked : BOOL;
bSecurity_locked : BOOL;
bClosed : BOOL;
bOpen : BOOL;
bIn_alarm : BOOL;
bIn_error_cond : BOOL;
bOpen_pre_alarm : BOOL;
bOpen_alarm : BOOL;
bService_alarm : BOOL;
bTamper : BOOL;
bEntry_req : BOOL;
bExit_req : BOOL;
bKey_req : BOOL;
bSafety_ext_req : BOOL;
bEmergency_req : BOOL;
bUnable_lock : BOOL;
bUnable_unlock : BOOL;
bStuck : BOOL;
bForced_open : BOOL;
bForced_close : BOOL;
bOpening : BOOL;
bClosing : BOOL;
bMoving : BOOL;
bStopped : BOOL;
bSafety_alarm : BOOL;
bUnknown_state : BOOL;
eCmd_fb : E_LON_ent_opmode_cmd_t;
END_STRUCT
END_TYPE
bUnlocked: Unlocked device (boolean). Device is in unlocked position.
bLocked: Locked device (boolean). Device is in locked position.
bSecurity_locked: Security locked (boolean). Device is in a security-driven locked position.
bClosed: Closed device (boolean). Device is in a closed position
bOpen: Open device (boolean). Device is in an open position.
bIn_alarm: In alarm state (boolean). The device is in the alarm state.
bIn_error_cond: In error condition (boolean). Device has an error condition
bOpen_pre_alarm: Open device, pre-alarm (boolean). Device is open, and in warning state.
bOpen_alarm: Open Device, alarm state (boolean). Device is open, and in not-closed alarm state.
bService_alarm: Service alarm (boolean). Device needs service.
bTamper: Tamper mode (boolean). Device has detected tamper.
bEntry_req: Entry request pending (boolean). Device has a pending entry request.
bExit_req: Exit request pending (boolean). Device has a pending exit request.
bKey_req: Key request pending (boolean). Device has a pending key request.
bSafety_ext_req: Safety-exit request pending (boolean). Device has a pending safety-exit request.
bEmergency_req: Emergency-exit request pending (boolean). Device has a pending emergency-exit request.
bUnable_lock: Unable to lock (boolean). Device is unable to close and/or lock
bUnable_unlock: Unable to unlock (boolean). Device is unable to open and/or unlock
bStuck: Device is stuck (boolean). Device is unable to move.
bForced_open: Forced-open Device (boolean). Device is/was forced to go to an open position.
bForced_close: Forced-closed Device (boolean). Device is/was forced to go to a closed position.
bOpening: Device is opening (boolean). Device is currently opening from a closed position.
bClosing: Device is closing (boolean). Device is currently closing from an open position.
bMoving: Device is in motion (boolean). Device is currently changing position.
bStopped: Device Stopped (boolean). The device is stopped and can be moved manually.
bSafety_alarm: Safety-alarm (boolean). Device is in a safety-alarm state.
bUnknown_state: Unknown state (boolean). The state of the device is currently unknown
eCmd_fb: Command feedback (entry command names, see E_LON_ent_opmode_cmd_t). Feedback of requested-operation-mode of device