ST_LON_SNVT_ptz

Used by: SNVT_ptz

TYPE ST_LON_SNVT_ptz :
STRUCT
  ePan_dir     : E_LON_pan_dir_t;
  rPan_speed   : REAL;
  eTilt_dir    : E_LON_tilt_dir_t;
  rTilt_speed  : REAL;
  eZoom    : E_LON_zoom_t;
  rZoom_speed  : REAL;
END_STRUCT
END_TYPE

ePan_dir: Pan direction (pan direction names, see E_LON_pan_dir_t).

rPan_speed: Min: 0 / Max: 100 / Pan speed (% of full level).

eTilt_dir: Tilt direction (tilt direction names, see E_LON_tilt_dir_t).

rTilt_speed: Min: 0 / Max: 100 / Tilt speed (% of full level).

eZoom: Zoom direction (zoom direction names, see E_LON_zoom_t).

rZoom_speed: Min: 0 / Max: 100 / Zoom speed (% of full level).