FB_READ_113_SNVT_press_p
This function-block receives the following LON-input-variables (nvi):
SNVT name: SNVT_press_p.
SNVT number: 113.
SNVT description: Pressure (gauge) (pascal).
VAR_INPUT
wNVIndex : WORD;
bDisabled : BOOL := FALSE;
wNVIndex: Unique Index. This is required for the binding of the LON nodes. Per LON terminal a maximum of 62 SNVTs are allowed. Values from 0 to 61 are permissible.
bDisabled: TRUE = disables the function block.
VAR_OUTPUT
iValue : INT;
bNewData : BOOL;
bError : BOOL;
eError : E_LON_ERROR;
iValue: Min: -32768 / Max: 32767.
bNewData: Is TRUE for one cycle once new data were received.
bError: The output becomes TRUE as soon as an error occurs. The error is described via the variable eError.
eError: The output issues an error code when an error occurs (see E_LON_ERROR). Simultaneously bError is TRUE.
VAR_IN_OUT
stLON_Com : ST_LON_Communication;
stLON_Com: This structure connects FB_LON_KL6401() with the send/receive function blocks (see ST_LON_Communication).