ST_LON_addrt
Used by: SNVT_file_req
TYPE ST_LON_addrt :
STRUCT
byType : BYTE;
uiIndex : UINT;
END_STRUCT
END_TYPE
byType: Min: 0 / Max: 33 / Address type (8-bit unsigned value). The address-table address type is 33 (0x21).
uiIndex: Min: 0 / Max: 65535 / Address table index (16-bit unsigned value).