ST_LON_address
Used by: FB_Write_Address_Table / FB_Read_Address_Table
TYPE ST_LON_address :
STRUCT
arrDomain_id : ARRAY [0..5] OF BYTE;
byDomain_length : BYTE;
bySubnet : BYTE;
byNode : BYTE;
END_STRUCT
END_TYPE
arrDomain_id: Domain ID (array of 6 bytes). ANSI/CEA-709.1 domain ID
byDomain_length: Min: 0 / Max: 6 / Domain length (ANSI/CEA-709.1 domain length). Valid domain lengths are 0, 1, 3, and 6.
bySubnet: Min: 0 / Max: 255 / Subnet (subnet number). There can be 255 subnets (1-255) in a domain.
byNode: Min: 0 / Max: 127 / Node (node number). There can be 127 nodes (1-127) in a subnet.