E_LON_object_request_t
Used by: SNVT_obj_request
TYPE E_LON_object_request_t :
(
eLON_RQ_NUL := -1,
eLON_RQ_NORMAL := 0,
eLON_RQ_DISABLED := 1,
eLON_RQ_UPDATE_STATUS := 2,
eLON_RQ_SELF_TEST := 3,
eLON_RQ_UPDATE_ALARM := 4,
eLON_RQ_REPORT_MASK := 5,
eLON_RQ_OVERRIDE := 6,
eLON_RQ_ENABLE := 7,
eLON_RQ_RMV_OVERRIDE := 8,
eLON_RQ_CLEAR_STATUS := 9,
eLON_RQ_CLEAR_ALARM := 10,
eLON_RQ_ALARM_NOTIFY_ENABLED := 11,
eLON_RQ_ALARM_NOTIFY_DISABLED := 12,
eLON_RQ_MANUAL_CTRL := 13,
eLON_RQ_REMOTE_CTRL := 14,
eLON_RQ_PROGRAM := 15,
eLON_RQ_CLEAR_RESET := 16,
eLON_RQ_RESET := 17,
eLON_RQ_CLEAR_LOG := 18
)
END_TYPE
eLON_RQ_NUL: Invalid Value
eLON_RQ_NORMAL: Enable object and remove override
eLON_RQ_DISABLED: Disable object
eLON_RQ_UPDATE_STATUS: Report object status
eLON_RQ_SELF_TEST: Perform object self-test
eLON_RQ_UPDATE_ALARM: Update alarm status
eLON_RQ_REPORT_MASK: Report status bit mask
eLON_RQ_OVERRIDE: Override object
eLON_RQ_ENABLE: Enable object
eLON_RQ_RMV_OVERRIDE: Remove object override
eLON_RQ_CLEAR_STATUS: Clear object status
eLON_RQ_CLEAR_ALARM: Clear object alarm
eLON_RQ_ALARM_NOTIFY_ENABLED: Enable alarm notification
eLON_RQ_ALARM_NOTIFY_DISABLED: Disable alarm notification
eLON_RQ_MANUAL_CTRL: Enable object for manual control
eLON_RQ_REMOTE_CTRL: Enable object for remote control
eLON_RQ_PROGRAM: Enable programming of special configuration properties
eLON_RQ_CLEAR_RESET: Clear reset-complete flag (reset_complete)
eLON_RQ_RESET: Execute reset-sequence of object
eLON_RQ_CLEAR_LOG: Clear data log