E_LON_switch_state_t
Used by: SNVT_switch_2
TYPE E_LON_switch_state_t :
(
eLON_SW_NUL := -1,
eLON_SW_SET_OFF := 0,
eLON_SW_SET_ON := 1,
eLON_SW_REPORT_OFF := 2,
eLON_SW_REPORT_ON := 3,
eLON_SW_TOGGLE_STATE := 4,
eLON_SW_SET_LEVEL := 5,
eLON_SW_INCREASE_LEVEL := 6,
eLON_SW_DECREASE_LEVEL := 7,
eLON_SW_RECALL_SCENE := 8,
eLON_SW_STORE_SCENE := 9,
eLON_SW_LEARN_SCENE := 10,
eLON_SW_SET_OCCUPIED := 11,
eLON_SW_SET_UNOCCUPIED := 12,
eLON_SW_SET_MULTIPLIER := 13,
eLON_SW_ENABLE_GROUP := 14,
eLON_SW_DISABLE_GROUP := 15,
eLON_SW_WINK := 16,
eLON_SW_RESET := 17,
eLON_SW_RESET_ENERGY_USAGE := 18,
eLON_SW_RESET_RUNTIME := 19,
eLON_SW_INCREASE_HUE := 20,
eLON_SW_DECREASE_HUE := 21,
eLON_SW_SET_BUTTON := 22,
eLON_SW_SET_FAN_UP := 32,
eLON_SW_SET_FAN_DOWN := 33,
eLON_SW_TOGGLE_FAN_DIRECTION := 34,
eLON_SW_INCREASE_FAN_LEVEL := 35,
eLON_SW_DECREASE_FAN_LEVEL := 36,
eLON_SW_SET_FAN_ON := 37,
eLON_SW_SET_FAN_OFF := 38,
eLON_SW_TOGGLE_FAN_STATE := 39,
eLON_SW_MOVE_OPEN := 48,
eLON_SW_MOVE_CLOSED := 49,
eLON_SW_SET_ANGLE := 50,
eLON_SW_ROTATE_OPEN := 51,
eLON_SW_ROTATE_CLOSED := 52,
eLON_SW_STOP := 53,
eLON_SW_SET_STANDBY := 54,
eLON_SW_TOGGLE_STANDBY := 55,
eLON_SW_SET_POSITION := 56,
eLON_SW_REPORT_POSITION := 57,
eLON_SW_REPORT_FAN_LEVEL := 58
)
END_TYPE
eLON_SW_NUL: Invalid value
eLON_SW_SET_OFF: Set the state to off; ignored for blinds, drapes, shades, and fans
eLON_SW_SET_ON: Set the state to on; ignored for blinds, drapes, shades, and fans
eLON_SW_REPORT_OFF: Report that the state is off; output only; ignored for input
eLON_SW_REPORT_ON: Report that the state is on; output only; ignored for input
eLON_SW_TOGGLE_STATE: Toggle on-off state; same action as SW_SET_OFF if the on/off state was on, and SW_SET_ON if the on/off state was off; ignored for blinds, drapes, shades, and fans
eLON_SW_SET_LEVEL: Set the level to the specified value; ignored for blinds, drapes, shades, and fans
eLON_SW_INCREASE_LEVEL: Increase the level by the specified value; ignored for blinds, drapes, shades, and fans
eLON_SW_DECREASE_LEVEL: Decrease the level by the specified amount; ignored for blinds, drapes, shades, and fans
eLON_SW_RECALL_SCENE: Recall the state and level from the specified scene
eLON_SW_STORE_SCENE: Store setting for the specified scene
eLON_SW_LEARN_SCENE: Learn setting for the specified scene
eLON_SW_SET_OCCUPIED: Set the occupancy state
eLON_SW_SET_UNOCCUPIED: Clear the occupancy state
eLON_SW_SET_MULTIPLIER: Set a multiplier for the level for 60 minutes; ignored for blinds, drapes, shades, and fans
eLON_SW_ENABLE_GROUP: Enable a group; all groups are enabled by default
eLON_SW_DISABLE_GROUP: Disable a group
eLON_SW_WINK: Blink state (toggle on-off state; pause; toggle on-off state again
eLON_SW_RESET: Reset scene definitions, multiplier, occupancy state, group enable flags, and settings to factory defaults
eLON_SW_RESET_ENERGY_USAGE: Reset energy usage value to zero
eLON_SW_RESET_RUNTIME: Reset runtime value to zero
eLON_SW_INCREASE_HUE: Increase color hue
eLON_SW_DECREASE_HUE: Decrease color hue
eLON_SW_SET_BUTTON: Trigger the actions for pressing and releasing the button specified in the value field
eLON_SW_SET_FAN_UP: Set ceiling fan direction to up, with specified level
eLON_SW_SET_FAN_DOWN: Set ceiling fan direction to down, with specified level
eLON_SW_TOGGLE_FAN_DIRECTION: Toggle fan up-down direction
eLON_SW_INCREASE_FAN_LEVEL: Increase fan speed by the setting
eLON_SW_DECREASE_FAN_LEVEL: Decrease fan speed by the setting
eLON_SW_SET_FAN_ON: Set the fan state to on
eLON_SW_SET_FAN_OFF: Set the fan state to off
eLON_SW_TOGGLE_FAN_STATE: Toggle the fan on-off state
eLON_SW_MOVE_OPEN: Move blinds, drapes, or shades open by the setting
eLON_SW_MOVE_CLOSED: Move blinds, drapes, or shades closed by the setting
eLON_SW_SET_ANGLE: Set the rotation angle of blinds to the setting
eLON_SW_ROTATE_OPEN: Rotate blinds open by the setting
eLON_SW_ROTATE_CLOSED: Rotate blinds closed by the setting
eLON_SW_STOP: Stop any motion of blinds, drapes, or shades
eLON_SW_SET_STANDBY: Set Standby mode
eLON_SW_TOGGLE_STANDBY: Toggle the standby state
eLON_SW_SET_POSITION: Set blinds, drapes, or shades to the specified position; 100% is fully open, 0% is fully closed
eLON_SW_REPORT_POSITION: Report the position of blinds, drapes, or shades output only; ignored for input
eLON_SW_REPORT_FAN_LEVEL: Report the fan speed in percent of full level output only; ignored for input