ST_LON_SNVT_environment
Used by: SNVT_environment
TYPE ST_LON_SNVT_environment :
STRUCT
uiLampCurrent : UINT;
uiLampVoltage : UINT;
uiSupplyVoltage : UINT;
uiSupplyCurrent : UINT;
rBallastTemp : REAL;
rPower : REAL;
rPowerFactor : REAL;
udiRunHours : UDINT;
lrEnergy : LREAL;
END_STRUCT
END_TYPE
uiLampCurrent: Min: 0 / Max: 65534 / Invalid: 65535 / Lamp current (milliAmperes). This is the current the lamp consumes.
uiLampVoltage: Min: 0 / Max: 65535/ Lamp Voltage (Volts). This is the lamp voltage.
uiSupplyVoltage: Min: 0 / Max: 65535 / Supply Voltage (Volts). This is the luminaire supply voltage.
uiSupplyCurrent: Min: 0 / Max: 65534 / Invalid: 65535 / Supply Current (milliAmperes). This is the luminaire supply current.
rBallastTemp: Min: -273.17 / Max: 327.67 / Ballast temperature (degrees Celsius). This is the temperature at the ballast.
rPower: Min: 0 / Max: 6553.5 / Power (Watts). The value shows the at this moment consumed power of the ballast and the luminaire.
rPowerFactor: Min: -1 / Max: 1 / Power factor. This is the luminaire power-factor.
udiRunHours: Min: 0 / Max: 4294967294 / Run Hours (hours). This are the run hours since the last maintenance.
lrEnergy: Min: -214748364.8 / Max: 214748364.7 / Energy (kiloWatt-hours). This is the energy the luminair has consumt since the last maintenance.