ST_LON_SNVT_reg_val_ts
Used by: SNVT_rac_val_ts
TYPE ST_LON_SNVT_reg_val_ts :
STRUCT
diRaw : DINT;
eUnit : E_LON_reg_val_unit_t;
byNr_decimals : BYTE;
byStatus : BYTE;
bReg_state : BOOL;
uiYear : UINT;
uiMonth : UINT;
uiDay : UINT;
uiHour : UINT;
uiMinute : UINT;
uiSecond : UINT;
END_STRUCT
END_TYPE
diRaw: Min: -2147483648 / Max: 2147483647 / Raw value.
eUnit: Unit code (unit names, see E_LON_reg_val_unit_t).
byNr_decimals: Min: 0 / Max: 7 / Number of decimals (digits to right of decimal point).
byStatus: Min: 0 / Max: 15 / Status (status or error during measuring period).
bReg_state: Activation state (activation state of register).
uiYear: Min: -1 / Max: 3000 / Year (years). Zero (0) means year not specified. Minus one (-1) represents NULL date.
uiMonth: Min: 0 / Max: 12 / Month (months). Zero (0) means month not specified.
uiDay: Min: 0 / Max: 31 / Day (days). Zero (0) means day not specified.
uiHour: Min: 0 / Max: 23 / Hour (hours). This field uses a 24-hour value.
uiMinute: Min: 0 / Max: 59 / Minute (minutes).
uiSecond: Min: 0 / Max: 59 / Second (seconds).