ST_LON_gp

Used by: SNVT_file_req

TYPE ST_LON_gp :
STRUCT
  byType      : BYTE;
  bySize      : BYTE;
  bDomain     : BOOL;
  byUnused    : BYTE;
  byRetry     : BYTE;
  byTx_timer  : BYTE;
  byGroup     : BYTE;
END_STRUCT
END_TYPE

byType: Min: 0 / Max: 1 / Address type  (boolean). The group address type is 1.

bySize: Min: 0 / Max: 65 / Size (LonWorks group size). An acknowledged group can have from 0-64 addressees, plus the sender.

bDomain: Min: 0 / Max: 1 / Domain (LonWorks domain index).

byUnused: Unused field. This field is reserved.

byRetry: Min: 0 / Max: 15 / Retry count (number of retries).

byTx_timer: Min: 0 / Max: 15 / Transaction timer (timer code value).

byGroup: Min: 0 / Max: 255 / Group. There can be 256 groups (0-255) in a domain.