E_LON_telcom_states_t
Used by: SNVT_telcom
TYPE E_LON_telcom_states_t :
(
eLON_TEL_NUL := -1,
eLON_TEL_NOTINUSE := 0,
eLON_TEL_OFFHOOK := 1,
eLON_TEL_DIALING := 2,
eLON_TEL_DIALCOMP := 3,
eLON_TEL_RINGBACK := 4,
eLON_TEL_INCOMING := 5,
eLON_TEL_RINGING := 6,
eLON_TEL_ANSWERED := 7,
eLON_TEL_CONNECTED := 8,
eLON_TEL_TALKING := 9,
eLON_TEL_HANGINGUP := 10,
eLON_TEL_HUNGUPX := 11,
eLON_TEL_HOLD := 12,
eLON_TEL_UNHOLD := 13,
eLON_TEL_RELEASE := 14,
eLON_TEL_FULLDUP := 15,
eLON_TEL_BLOCKED := 16,
eLON_TEL_CWAIT := 17,
eLON_TEL_DESTBUSY := 18,
eLON_TEL_NETBUSY := 19,
eLON_TEL_ERROR := 20
)
END_TYPE
eLON_TEL_NUL: Invalid Value
eLON_TEL_NOTINUSE: "Null State (U0)" not in use
eLON_TEL_OFFHOOK: "Call Initiated (U1)"
eLON_TEL_DIALING: "Overlap Sending (U2)"
eLON_TEL_DIALCOMP: "Outgoing Call Proceeding (U3)"
eLON_TEL_RINGBACK: "Call Delivered (U4)" hearing ringback
eLON_TEL_INCOMING: "Call Present (U6)" incoming call has not yet started ringing (only on ISDN line)
eLON_TEL_RINGING: "Call Received (U7)" incoming call when the user has indicated alerting but has not yet answered
eLON_TEL_ANSWERED: "Connect Request (U8)" user has answered the call and is waiting to be awarded the call
eLON_TEL_CONNECTED:
eLON_TEL_TALKING: "Active (U10)" two parties are exchanging data
eLON_TEL_HANGINGUP: "Disconnect Request (U11)" user has hung up
eLON_TEL_HUNGUPX: "Disconnect Indication (U12)" the other side hung up
eLON_TEL_HOLD: "Suspend Request (U15)" user has requested the network suspend the call
eLON_TEL_UNHOLD: "Resume Request (U17)" resume a held call (usually go back to TEL_TALKING)
eLON_TEL_RELEASE: "Release Request (U19)" user has requested the network to release
eLON_TEL_FULLDUP: "Overlap Receiving (U25)" user has acknowledged the call and is prepared to receive additional
eLON_TEL_BLOCKED: connection with blocking, (call-waiting disabled)
eLON_TEL_CWAIT: call-waiting coming in
eLON_TEL_DESTBUSY: destination busy
eLON_TEL_NETBUSY: problem, network
eLON_TEL_ERROR: problem, non-network