POUs
POUs | Description |
|---|---|
Send / receiver block |
POUs/Read
POUs | Description |
|---|---|
Electric current (Amperes) | |
Electric current (milliAmperes) | |
Angular distance (radians) | |
Angular velocity (radians/second) | |
Thermal energy (kilo-Btus) | |
Thermal energy (mega-Btus) | |
ASCII character (8-bit ASCII character) | |
Absolute count (units) | |
Increment count (units (delta)) | |
Day of week (day names) | |
Electric energy (kiloWatt-hours) | |
Electric energy (Watt-hours) | |
Flow volume (liters/second) | |
Flow volume (milliliters/second) | |
Length (meters) | |
Length (kilometers) | |
Length(micrometers (microns)) | |
Length (millimeters) | |
Continuous level (% of full level) | |
Mass (grams) | |
Mass (kilograms) | |
Mass (metric tons) | |
Mass (milligrams) | |
Power (Watts) | |
Power (kiloWatts) | |
Concentration (ppm) | |
Pressure (gauge) (kiloPascals) | |
Electric resistance (Ohms) | |
Electric resistance (kiloOhms) | |
Sound level (dB) | |
Linear velocity (meters/second) | |
Linear velocity (meters/second) | |
Character string | |
Wide character string with locale code | |
Telecomm states | |
Temperature (degrees Celsius) | |
Volume (liters) | |
Volume (kiloliters) | |
Volume (milliliters) | |
Electric voltage (Volts) | |
Electric voltage (dB microVolts) | |
Electric voltage (kiloVolts) | |
Electric voltage (milliVolts) | |
Electric current (Amperes) | |
Angular distance (radians) | |
Angular velocity (radians/second) | |
Absolute count (units) | |
Increment count (units (delta)) | |
Flow volume (liters/second) | |
Length (meters) | |
Continuous level | |
Mass (grams) | |
Power (Watts) | |
Concentration (ppm) | |
Pressure (gauge) (Pascals) | |
Electric resistance (Ohms) | |
Sound level (dBspl) | |
Linear velocity (meters/second) | |
Temperature (degrees Celsius) | |
Elapsed time (seconds) | |
Volume (liters) | |
Electric voltage (Volts) | |
Thermal energy (Btus) | |
Electric energy (Watt-hours) | |
Configuration source | |
CIELAB color (L*,a*,b) | |
Grammage (grams/sq meter) | |
Grammage (grams/sq meter) | |
File request | |
File status | |
Frequency (Hertz) | |
Frequency (Hertz) | |
Frequency (kiloHertz) | |
Frequency (Hertz) | |
Illumination (lux) | |
Percentage level (% of full level) | |
Multiplier | |
State vector | |
Time stamp | |
Zero and span | |
ISO 7811 (40 hexadecimal digits) | |
Elapsed time | |
Alarm status | |
Currency | |
File position | |
Multiply/Divide | |
Object request | |
Object status | |
Preset | |
Switch | |
Translation table | |
Override code | |
Power factor | |
Power factor (multiplier) | |
Density (kilograms/cubic meter) | |
Density (kilograms/cubic meter) | |
Angular velocity (revolutions/minute (RPM)) | |
HVAC emergency mode | |
Angular distance(degrees) | |
Temperature (degrees Celsius) | |
Temperature | |
Elapsed time (seconds) | |
HVAC mode | |
Occupancy | |
Area (square meters) | |
HVAC override | |
HVAC status | |
Pressure | |
Neuron address | |
Scene control | |
Scene configuration | |
Setting control | |
Evaporator state | |
Thermostat mode | |
Defrost mode | |
Defrost termination | |
Defrost state | |
Elapsed time | |
Elapsed time | |
Acidity (pH) | |
Acidity (pH) | |
Chiller status | |
Time of day event | |
Smoke obscuration | |
Fire test request | |
Temperature rate of change/rise | |
Fire initiator type | |
Fire indicator type | |
Time zone descriptor | |
Earth position | |
Register value | |
Register value | |
Voltage in alternating current | |
Amperage in alternating current | |
Turbidity | |
Turbidity | |
HVAC unit type | |
Electric energy | |
Temp difference | |
Control request | |
Control response | |
Camera PTZ | |
Privacy zone | |
Position control | |
Enthalpy (kiloJoules/kg) | |
GFCI status type | |
Motor state | |
Pumpset | |
Exclusive control | |
Pumpset sensor | |
Pump sensor | |
Absolute humidity | |
Flow volume | |
Device control mode | |
Valve mode | |
Alarm status 2 | |
State vector | |
Network variable type | |
Entry operation mode | |
Entry state | |
Entry status | |
Flow direction | |
HVAC saturation status | |
Device status | |
Device fault states | |
Device maintenance | |
Date event | |
Scheduler value | |
Sunblind State | |
Rail-Audio Controller Control | |
Rail-Audio Controller Request | |
Absolute count | |
Clothes Washer Command | |
Clothes Washer-Management Status | |
Clothes Washer Status | |
Clothes Washer Alarm | |
Value multiplier | |
Switch with scene and setting control. | |
Color. | |
Log status (hundredths of second) | |
Precision timestamp. | |
Log file transfer request. | |
Log file transfer status. | |
Log status request. | |
Enthalpy difference (kJ/kg) . | |
Electrical current (milliAmperes) . | |
Time hour (hours) . | |
Lamp Status. | |
Environment. | |
Geographic Location. |
POUs/Send
POUs | Description |
|---|---|
Electric current (Amperes) | |
Electric current (milliAmperes) | |
Angular distance (radians) | |
Angular velocity (radians/second)9 | |
Thermal energy (kilo-Btus) | |
Thermal energy (mega-Btus) | |
ASCII character (8-bit ASCII character) | |
Absolute count (units) | |
Increment count (units (delta)) | |
Day of week (day names) | |
Electric energy (kiloWatt-hours) | |
Electric energy (Watt-hours) | |
Flow volume (liters/second) | |
Flow volume (milliliters/second) | |
Length (meters) | |
Length (kilometers) | |
Length (micrometers (microns)) | |
Length (millimeters) | |
Continuous level (% of full level) | |
Mass (grams) | |
Mass (kilograms) | |
Mass (metric tons) | |
Mass (milligrams) | |
Power (Watts) | |
Power (kiloWatts) | |
Concentration (ppm) | |
Pressure (gauge) (kiloPascals) | |
Electric resistance (Ohms) | |
Electric resistance (kiloOhms) | |
Sound level (dB) | |
Linear velocity (meters/second) | |
Linear velocity (meters/second) | |
Character string (30 characters max) | |
Wide character string | |
Telecomm states (telecomm state names) | |
Temperature (degrees Celsius) | |
Volume (liters) | |
Volume (kiloliters) | |
Volume (milliliters) | |
Electric voltage (Volts) | |
Electric voltage (dB microVolts) | |
Electric voltage (kiloVolts) | |
Electric voltage (milliVolts) | |
Electric current (Amperes) | |
Angular distance (radians) | |
Angular velocity (radians/second) | |
Absolute count (units) | |
Increment count (units (delta)) | |
Flow volume (liters/second) | |
Length (meters) | |
Continuous level (% of full scale) | |
Mass (grams) | |
Power (Watts) | |
Concentration (ppm) | |
Pressure (gauge) (Pascals) | |
Electric resistance (Ohms) | |
Sound level (dBspl) | |
Linear velocity (meters/second) | |
Temperature (degrees Celsius) | |
Elapsed time (seconds) | |
Volume (liters) | |
Electric voltage (Volts) | |
Thermal energy (Btus) | |
Electric energy (Watt-hours) | |
Configuration source (configuration source names) | |
CIELAB color (L*,a*,b) | |
Grammage (grams/sq meter) | |
Grammage (grams/sq meter) | |
File request | |
File status | |
Frequency (Hertz) | |
Frequency (Hertz) | |
Frequency (kiloHertz) | |
Frequency (Hertz) | |
Illumination (lux) | |
Percentage level (% of full level) | |
Multiplier (16-bit unsigned value) | |
State vector (16 individual bit values) | |
Time stamp (year, month, day, hour, minute, second) | |
Zero and span (Zero, span) | |
ISO 7811 (40 hexadecimal digits) | |
Elapsed time (day, hour, minute, second, millisecond) | |
Alarm status | |
Currency (unit, magnitude, value) | |
File position (pointer, length) | |
Multiply/Divide (multiplier, divisor) | |
Object request (ID, request) | |
Object status (ID, status flags) | |
Preset (mode, data, time) | |
Switch (value, state) | |
Translation table (points, interpolation) | |
Override code (override code names) | |
Power factor (multiplier) | |
Power factor (multiplier) . | |
Density (kilograms/cubic meter) | |
Density (kilograms/cubic meter) . | |
Angular velocity (revolutions/minute (RPM)) | |
HVAC emergency mode (emergency mode names) | |
Angular distance (degrees) | |
Temperature (degrees Celsius) | |
Temperature (6 temperature values) | |
Elapsed time (seconds) | |
HVAC mode (HVAC mode names) | |
Occupancy (occupancy code names) | |
Area (square meters) | |
HVAC override (state, pct, flow) | |
HVAC status (mode, 5 percents, flag) | |
Pressure (gauge) (Pascals) | |
Neuron address (16-bit address value) | |
Scene control (function, scene number) | |
Scene configuration | |
Setting control (function, setting, rotation) | |
Evaporator state (evaporator state names) | |
Thermostat mode (thermostat mode names) | |
Defrost mode (defrost mode names) | |
Defrost termination (defrost termination names) | |
Defrost state (defrost state names) | |
Elapsed time (minutes) | |
Elapsed time (hours) | |
Acidity (pH) . Ratio of concentration of ions | |
Acidity (pH) . Ratio of concentration of ions | |
Chiller status (run mode, op mode, state bits) | |
Time of day event (current, next, time) | |
Smoke obscuration (percent obscuration) | |
Fire test request (fire test names) | |
Temperature rate of change/rise (degrees Celsius/minute) | |
Fire initiator type (fire initiator type names) | |
Fire indicator type (fire indicator type names) | |
Time zone descriptor (offset, type, startDST, endDST) | |
Earth position | |
Register value | |
Register value | |
Voltage in alternating current (volts AC) | |
Amperage in alternating current (amperes AC) | |
Turbidity (nephelometric turbidity units) | |
Turbidity (nephelometric turbidity units) | |
HVAC unit type (HVAC unit type names) | |
Electric energy (kiloWatt-hours) . | |
Temp difference (degrees Celsius) . | |
Control request (receiver ID, sender ID, sender priority) . | |
Control response (status, sender, controller ID) | |
Camera PTZ (pan, pan speed, tilt, tilt speed, zoom, zoom speed) . | |
Privacy zone (action, zone number, camera ID) | |
Position control | |
Enthalpy (kiloJoules/kg) | |
GFCI status type | |
Motor state (motor state names) | |
Pumpset | |
Exclusive control (status, address) | |
Pumpset sensor | |
Pump sensor (speed, temperature, status) | |
Absolute humidity (gram/kilogram) | |
Flow volume (cubic meters/hour) | |
Device control mode (device control mode names) | |
Valve mode (valve mode names) | |
Alarm status 2 | |
State vector (64 individual bit values) | |
Network variable type | |
Entry operation mode | |
Entry state | |
Entry status | |
Flow direction (flow direction names) | |
HVAC saturation status | |
Device status | |
Device fault states | |
Device maintenance | |
Date event | |
Scheduler value | |
Sunblind State | |
Rail-Audio Controller Control | |
Rail-Audio Controller Request | |
Absolute count. A 32-bit counter | |
Clothes Washer Command | |
Clothes Washer-Management Status | |
Clothes Washer Status | |
Clothes Washer Alarm | |
Multiplier. Value multiplier | |
Switch with scene and setting control | |
Color. | |
Log status (hundredths of second) | |
Precision timestamp. (seconds) | |
Log file transfer request. | |
Log file transfer status. | |
Log status request. | |
Enthalpy difference (kJ/kg) | |
Electrical current (milliAmperes) | |
Time hour (hours) | |
Lamp Status | |
Environment | |
Geographic Location |
- FB_LON_KL6401
- FB_READ_001_SNVT_amp
- FB_READ_002_SNVT_amp_mil
- FB_READ_003_SNVT_angle
- FB_READ_004_SNVT_angle_vel
- FB_READ_005_SNVT_btu_kilo
- FB_READ_006_SNVT_btu_mega
- FB_READ_007_SNVT_char_ascii
- FB_READ_008_SNVT_count
- FB_READ_009_SNVT_count_inc
- FB_READ_011_SNVT_date_day
- FB_READ_013_SNVT_elec_kwh
- FB_READ_014_SNVT_elec_whr
- FB_READ_015_SNVT_flow
- FB_READ_016_SNVT_flow_mil
- FB_READ_017_SNVT_length
- FB_READ_018_SNVT_length_kilo
- FB_READ_019_SNVT_length_micr
- FB_READ_020_SNVT_length_mil
- FB_READ_021_SNVT_lev_cont
- FB_READ_023_SNVT_mass
- FB_READ_024_SNVT_mass_kilo
- FB_READ_025_SNVT_mass_mega
- FB_READ_026_SNVT_mass_mil
- FB_READ_027_SNVT_power
- FB_READ_028_SNVT_power_kilo
- FB_READ_029_SNVT_ppm
- FB_READ_030_SNVT_press
- FB_READ_031_SNVT_res
- FB_READ_032_SNVT_res_kilo
- FB_READ_033_SNVT_sound_db
- FB_READ_034_SNVT_speed
- FB_READ_035_SNVT_speed_mil
- FB_READ_036_SNVT_str_asc
- FB_READ_037_SNVT_str_int
- FB_READ_038_SNVT_telcom
- FB_READ_039_SNVT_temp
- FB_READ_041_SNVT_vol
- FB_READ_042_SNVT_vol_kilo
- FB_READ_043_SNVT_vol_mil
- FB_READ_044_SNVT_volt
- FB_READ_045_SNVT_volt_dbmv
- FB_READ_046_SNVT_volt_kilo
- FB_READ_047_SNVT_volt_mil
- FB_READ_048_SNVT_amp_f
- FB_READ_049_SNVT_angle_f
- FB_READ_050_SNVT_angle_vel_f
- FB_READ_051_SNVT_count_f
- FB_READ_052_SNVT_count_inc_f
- FB_READ_053_SNVT_flow_f
- FB_READ_054_SNVT_length_f
- FB_READ_055_SNVT_lev_cont_f
- FB_READ_056_SNVT_mass_f
- FB_READ_057_SNVT_power_f
- FB_READ_058_SNVT_ppm_f
- FB_READ_059_SNVT_press_f
- FB_READ_060_SNVT_res_f
- FB_READ_061_SNVT_sound_db_f
- FB_READ_062_SNVT_speed_f
- FB_READ_063_SNVT_temp_f
- FB_READ_064_SNVT_time_f
- FB_READ_065_SNVT_vol_f
- FB_READ_066_SNVT_volt_f
- FB_READ_067_SNVT_btu_f
- FB_READ_068_SNVT_elec_whr_f
- FB_READ_069_SNVT_config_src
- FB_READ_070_SNVT_color
- FB_READ_071_SNVT_grammage
- FB_READ_072_SNVT_grammage_f
- FB_READ_073_SNVT_file_req
- FB_READ_074_SNVT_file_status
- FB_READ_075_SNVT_freq_f
- FB_READ_076_SNVT_freq_hz
- FB_READ_077_SNVT_freq_kilohz
- FB_READ_078_SNVT_freq_milhz
- FB_READ_079_SNVT_lux
- FB_READ_081_SNVT_lev_percent
- FB_READ_082_SNVT_multiplier
- FB_READ_083_SNVT_state
- FB_READ_084_SNVT_time_stamp
- FB_READ_085_SNVT_zerospan
- FB_READ_086_SNVT_magcard
- FB_READ_087_SNVT_elapsed_tm
- FB_READ_088_SNVT_alarm
- FB_READ_089_SNVT_currency
- FB_READ_090_SNVT_file_pos
- FB_READ_091_SNVT_muldiv
- FB_READ_092_SNVT_obj_request
- FB_READ_093_SNVT_obj_status
- FB_READ_094_SNVT_preset
- FB_READ_095_SNVT_switch
- FB_READ_096_SNVT_trans_table
- FB_READ_097_SNVT_override
- FB_READ_098_SNVT_pwr_fact
- FB_READ_099_SNVT_pwr_fact_f
- FB_READ_100_SNVT_density
- FB_READ_101_SNVT_density_f
- FB_READ_102_SNVT_rpm
- FB_READ_103_SNVT_hvac_emerg
- FB_READ_104_SNVT_angle_deg
- FB_READ_105_SNVT_temp_p
- FB_READ_106_SNVT_temp_setpt
- FB_READ_107_SNVT_time_sec
- FB_READ_108_SNVT_hvac_mode
- FB_READ_109_SNVT_occupancy
- FB_READ_110_SNVT_area
- FB_READ_111_SNVT_hvac_overid
- FB_READ_112_SNVT_hvac_status
- FB_READ_113_SNVT_press_p
- FB_READ_114_SNVT_address
- FB_READ_115_SNVT_scene
- FB_READ_116_SNVT_scene_cfg
- FB_READ_117_SNVT_setting
- FB_READ_118_SNVT_evap_state
- FB_READ_119_SNVT_therm_mode
- FB_READ_120_SNVT_defr_mode
- FB_READ_121_SNVT_defr_term
- FB_READ_122_SNVT_defr_state
- FB_READ_123_SNVT_time_min
- FB_READ_124_SNVT_time_hour
- FB_READ_125_SNVT_ph
- FB_READ_126_SNVT_ph_f
- FB_READ_127_SNVT_chlr_status
- FB_READ_128_SNVT_tod_event
- FB_READ_129_SNVT_smo_obscur
- FB_READ_130_SNVT_fire_test
- FB_READ_131_SNVT_temp_ror
- FB_READ_132_SNVT_fire_init
- FB_READ_133_SNVT_fire_indcte
- FB_READ_134_SNVT_time_zone
- FB_READ_135_SNVT_earth_pos
- FB_READ_136_SNVT_reg_val
- FB_READ_137_SNVT_reg_val_ts
- FB_READ_138_SNVT_volt_ac
- FB_READ_139_SNVT_amp_ac
- FB_READ_143_SNVT_turbidity
- FB_READ_144_SNVT_turbidity_f
- FB_READ_145_SNVT_hvac_type
- FB_READ_146_SNVT_elec_kwh_l
- FB_READ_147_SNVT_temp_diff_p
- FB_READ_148_SNVT_ctrl_req
- FB_READ_149_SNVT_ctrl_resp
- FB_READ_150_SNVT_ptz
- FB_READ_151_SNVT_privacyzone
- FB_READ_152_SNVT_pos_ctrl
- FB_READ_153_SNVT_enthalpy
- FB_READ_154_SNVT_gfci_status
- FB_READ_155_SNVT_motor_state
- FB_READ_156_SNVT_pumpset_mn
- FB_READ_157_SNVT_ex_control
- FB_READ_158_SNVT_pumpset_sn
- FB_READ_159_SNVT_pump_sensor
- FB_READ_160_SNVT_abs_humid
- FB_READ_161_SNVT_flow_p
- FB_READ_162_SNVT_dev_c_mode
- FB_READ_163_SNVT_valve_mode
- FB_READ_164_SNVT_alarm_2
- FB_READ_165_SNVT_state_64
- FB_READ_166_SNVT_nv_type
- FB_READ_168_SNVT_ent_opmode
- FB_READ_169_SNVT_ent_state
- FB_READ_170_SNVT_ent_status
- FB_READ_171_SNVT_flow_dir
- FB_READ_172_SNVT_hvac_satsts
- FB_READ_173_SNVT_dev_status
- FB_READ_174_SNVT_dev_fault
- FB_READ_175_SNVT_dev_maint
- FB_READ_176_SNVT_date_event
- FB_READ_177_SNVT_sched_val
- FB_READ_180_SNVT_sblnd_state
- FB_READ_181_SNVT_rac_ctrl
- FB_READ_182_SNVT_rac_req
- FB_READ_183_SNVT_count_32
- FB_READ_184_SNVT_clothes_w_c
- FB_READ_185_SNVT_clothes_w_m
- FB_READ_186_SNVT_clothes_w_s
- FB_READ_187_SNVT_clothes_w_a
- FB_READ_188_SNVT_multiplier_s
- FB_READ_189_SNVT_switch_2
- FB_READ_190_SNVT_color_2
- FB_READ_191_SNVT_log_status
- FB_READ_192_SNVT_time_stamp_p
- FB_READ_193_SNVT_log_fx_request
- FB_READ_194_SNVT_log_fx_status
- FB_READ_195_SNVT_log_request
- FB_READ_196_SNVT_enthalpy_d
- FB_READ_197_SNVT_amp_ac_mil
- FB_READ_198_SNVT_time_hour_p
- FB_READ_199_SNVT_lamp_status
- FB_READ_200_SNVT_environment
- FB_READ_201_SNVT_geo_loc
- FB_SEND_001_SNVT_amp
- FB_SEND_002_SNVT_amp_mil
- FB_SEND_003_SNVT_angle
- FB_SEND_004_SNVT_angle_vel
- FB_SEND_005_SNVT_btu_kilo
- FB_SEND_006_SNVT_btu_mega
- FB_SEND_007_SNVT_char_ascii
- FB_SEND_008_SNVT_count
- FB_SEND_009_SNVT_count_inc
- FB_SEND_011_SNVT_date_day
- FB_SEND_013_SNVT_elec_kwh
- FB_SEND_014_SNVT_elec_whr
- FB_SEND_015_SNVT_flow
- FB_SEND_016_SNVT_flow_mil
- FB_SEND_017_SNVT_length
- FB_SEND_018_SNVT_length_kilo
- FB_SEND_019_SNVT_length_micr
- FB_SEND_020_SNVT_length_mil
- FB_SEND_021_SNVT_lev_cont
- FB_SEND_023_SNVT_mass
- FB_SEND_024_SNVT_mass_kilo
- FB_SEND_025_SNVT_mass_mega
- FB_SEND_026_SNVT_mass_mil
- FB_SEND_027_SNVT_power
- FB_SEND_028_SNVT_power_kilo
- FB_SEND_029_SNVT_ppm
- FB_SEND_030_SNVT_press
- FB_SEND_031_SNVT_res
- FB_SEND_032_SNVT_res_kilo
- FB_SEND_033_SNVT_sound_db
- FB_SEND_034_SNVT_speed
- FB_SEND_035_SNVT_speed_mil
- FB_SEND_036_SNVT_str_asc
- FB_SEND_037_SNVT_str_int
- FB_SEND_038_SNVT_telcom
- FB_SEND_039_SNVT_temp
- FB_SEND_041_SNVT_vol
- FB_SEND_042_SNVT_vol_kilo
- FB_SEND_043_SNVT_vol_mil
- FB_SEND_044_SNVT_volt
- FB_SEND_045_SNVT_volt_dbmv
- FB_SEND_046_SNVT_volt_kilo
- FB_SEND_047_SNVT_volt_mil
- FB_SEND_048_SNVT_amp_f
- FB_SEND_049_SNVT_angle_f
- FB_SEND_050_SNVT_angle_vel_f
- FB_SEND_051_SNVT_count_f
- FB_SEND_052_SNVT_count_inc_f
- FB_SEND_053_SNVT_flow_f
- FB_SEND_054_SNVT_length_f
- FB_SEND_055_SNVT_lev_cont_f
- FB_SEND_056_SNVT_mass_f
- FB_SEND_057_SNVT_power_f
- FB_SEND_058_SNVT_ppm_f
- FB_SEND_059_SNVT_press_f
- FB_SEND_060_SNVT_res_f
- FB_SEND_061_SNVT_sound_db_f
- FB_SEND_062_SNVT_speed_f
- FB_SEND_063_SNVT_temp_f
- FB_SEND_064_SNVT_time_f
- FB_SEND_065_SNVT_vol_f
- FB_SEND_066_SNVT_volt_f
- FB_SEND_067_SNVT_btu_f
- FB_SEND_068_SNVT_elec_whr_f
- FB_SEND_069_SNVT_config_src
- FB_SEND_070_SNVT_color
- FB_SEND_071_SNVT_grammage
- FB_SEND_072_SNVT_grammage_f
- FB_SEND_073_SNVT_file_req
- FB_SEND_074_SNVT_file_status
- FB_SEND_075_SNVT_freq_f
- FB_SEND_076_SNVT_freq_hz
- FB_SEND_077_SNVT_freq_kilohz
- FB_SEND_078_SNVT_freq_milhz
- FB_SEND_079_SNVT_lux
- FB_SEND_081_SNVT_lev_percent
- FB_SEND_082_SNVT_multiplier
- FB_SEND_083_SNVT_state
- FB_SEND_084_SNVT_time_stamp
- FB_SEND_085_SNVT_zerospan
- FB_SEND_086_SNVT_magcard
- FB_SEND_087_SNVT_elapsed_tm
- FB_SEND_088_SNVT_alarm
- FB_SEND_089_SNVT_currency
- FB_SEND_090_SNVT_file_pos
- FB_SEND_091_SNVT_muldiv
- FB_SEND_092_SNVT_obj_request
- FB_SEND_093_SNVT_obj_status
- FB_SEND_094_SNVT_preset
- FB_SEND_095_SNVT_switch
- FB_SEND_096_SNVT_trans_table
- FB_SEND_097_SNVT_override
- FB_SEND_098_SNVT_pwr_fact
- FB_SEND_099_SNVT_pwr_fact_f
- FB_SEND_100_SNVT_density
- FB_SEND_101_SNVT_density_f
- FB_SEND_102_SNVT_rpm
- FB_SEND_103_SNVT_hvac_emerg
- FB_SEND_104_SNVT_angle_deg
- FB_SEND_105_SNVT_temp_p
- FB_SEND_106_SNVT_temp_setpt
- FB_SEND_107_SNVT_time_sec
- FB_SEND_108_SNVT_hvac_mode
- FB_SEND_109_SNVT_occupancy
- FB_SEND_110_SNVT_area
- FB_SEND_111_SNVT_hvac_overid
- FB_SEND_112_SNVT_hvac_status
- FB_SEND_113_SNVT_press_p
- FB_SEND_114_SNVT_address
- FB_SEND_115_SNVT_scene
- FB_SEND_116_SNVT_scene_cfg
- FB_SEND_117_SNVT_setting
- FB_SEND_118_SNVT_evap_state
- FB_SEND_119_SNVT_therm_mode
- FB_SEND_120_SNVT_defr_mode
- FB_SEND_121_SNVT_defr_term
- FB_SEND_122_SNVT_defr_state
- FB_SEND_123_SNVT_time_min
- FB_SEND_124_SNVT_time_hour
- FB_SEND_125_SNVT_ph
- FB_SEND_126_SNVT_ph_f
- FB_SEND_127_SNVT_chlr_status
- FB_SEND_128_SNVT_tod_event
- FB_SEND_129_SNVT_smo_obscur
- FB_SEND_130_SNVT_fire_test
- FB_SEND_131_SNVT_temp_ror
- FB_SEND_132_SNVT_fire_init
- FB_SEND_133_SNVT_fire_indcte
- FB_SEND_134_SNVT_time_zone
- FB_SEND_135_SNVT_earth_pos
- FB_SEND_136_SNVT_reg_val
- FB_SEND_137_SNVT_reg_val_ts
- FB_SEND_138_SNVT_volt_ac
- FB_SEND_139_SNVT_amp_ac
- FB_SEND_143_SNVT_turbidity
- FB_SEND_144_SNVT_turbidity_f
- FB_SEND_145_SNVT_hvac_type
- FB_SEND_146_SNVT_elec_kwh_l
- FB_SEND_147_SNVT_temp_diff_p
- FB_SEND_148_SNVT_ctrl_req
- FB_SEND_149_SNVT_ctrl_resp
- FB_SEND_150_SNVT_ptz
- FB_SEND_151_SNVT_privacyzone
- FB_SEND_152_SNVT_pos_ctrl
- FB_SEND_153_SNVT_enthalpy
- FB_SEND_154_SNVT_gfci_status
- FB_SEND_155_SNVT_motor_state
- FB_SEND_156_SNVT_pumpset_mn
- FB_SEND_157_SNVT_ex_control
- FB_SEND_158_SNVT_pumpset_sn
- FB_SEND_159_SNVT_pump_sensor
- FB_SEND_160_SNVT_abs_humid
- FB_SEND_161_SNVT_flow_p
- FB_SEND_162_SNVT_dev_c_mode
- FB_SEND_163_SNVT_valve_mode
- FB_SEND_164_SNVT_alarm_2
- FB_SEND_165_SNVT_state_64
- FB_SEND_166_SNVT_nv_type
- FB_SEND_168_SNVT_ent_opmode
- FB_SEND_169_SNVT_ent_state
- FB_SEND_170_SNVT_ent_status
- FB_SEND_171_SNVT_flow_dir
- FB_SEND_172_SNVT_hvac_satsts
- FB_SEND_173_SNVT_dev_status
- FB_SEND_174_SNVT_dev_fault
- FB_SEND_175_SNVT_dev_maint
- FB_SEND_176_SNVT_date_event
- FB_SEND_177_SNVT_sched_val
- FB_SEND_180_SNVT_sblnd_state
- FB_SEND_181_SNVT_rac_ctrl
- FB_SEND_182_SNVT_rac_req
- FB_SEND_183_SNVT_count_32
- FB_SEND_184_SNVT_clothes_w_c
- FB_SEND_185_SNVT_clothes_w_m
- FB_SEND_186_SNVT_clothes_w_s
- FB_SEND_187_SNVT_clothes_w_a
- FB_SEND_188_SNVT_multiplier_s
- FB_SEND_189_SNVT_switch_2
- FB_SEND_190_SNVT_color_2
- FB_SEND_191_SNVT_log_status
- FB_SEND_192_SNVT_time_stamp_p
- FB_SEND_193_SNVT_log_fx_request
- FB_SEND_194_SNVT_log_fx_status
- FB_SEND_195_SNVT_log_request
- FB_SEND_196_SNVT_enthalpy_d
- FB_SEND_197_SNVT_amp_ac_mil
- FB_SEND_198_SNVT_time_hour_p
- FB_SEND_199_SNVT_lamp_status
- FB_SEND_200_SNVT_environment
- FB_SEND_201_SNVT_geo_loc