FB_READ_081_SNVT_lev_percent

FB_READ_081_SNVT_lev_percent 1:

This function-block receives the following LON-input-variables (nvi):

SNVT name: SNVT_lev_percent.

SNVT number: 081.

SNVT description: Percentage level in 0.005 % steps. SNVT_switch should be used instead of SNVT_lev_percent, with the exception of network variables that are used to communicate a percentage value and that require the additional resolution provided by SNVT_lev_percent; or for network variable members of functional profiles that are designed primarily for interfacing with SNVT_lev_percent members of other profiles.

VAR_INPUT

wNVIndex       : WORD;
bDisabled      : BOOL := FALSE;

wNVIndex: Unique Index. This is required for the binding of the LON nodes. Per LON terminal a maximum of 62 SNVTs are allowed. Values from 0 to 61 are permissible.

bDisabled: TRUE = disables the function block.

VAR_OUTPUT

rValue     : REAL;
bNewData   : BOOL;
bError     : BOOL;
eError     : E_LON_ERROR;

rValue: Min: -163.84 / Max: 163.835.

bNewData: Is TRUE for one cycle once new data were received.

bError: The output becomes TRUE as soon as an error occurs. The error is described via the variable eError.

eError: The output issues an error code when an error occurs (see E_LON_ERROR). Simultaneously bError is TRUE.

VAR_IN_OUT

stLON_Com      : ST_LON_Communication;

stLON_Com: This structure connects FB_LON_KL6401() with the send/receive function blocks (see ST_LON_Communication).