ST_LON_addr_init
Used by: SNVT_rac_req / SNVT_rac_ctrl
TYPE ST_LON_addr_init :
STRUCT
byUnit_id : BYTE;
byLocation : BYTE;
byCar_id : BYTE;
byReserved : BYTE;
eAudio_sensor_type : E_LON_rail_audio_sensor_type_t;
END_STRUCT
END_TYPE
byUnit_id: Min: 0 / Max: 15
byLocation: Min: 0 / Max: 15
byCar_id: Min: 0 / Max: 31
byReserved:
eAudio_sensor_type: see E_LON_rail_audio_sensor_type_t