E_LON_alarm_type_t
Used by: SNVT_alarm / SNVT_alarm_2
TYPE E_LON_alarm_type_t :
(
eLON_AL_HEADER := -13,
eLON_AL_FOOTER := -12,
eLON_AL_DEBUG := -11,
eLON_AL_INFO := -10,
eLON_AL_SYSTEM_INFO := -6,
eLON_AL_VALUE_INVALID := -5,
eLON_AL_CONSTANT := -4,
eLON_AL_OFFLINE := -3,
eLON_AL_UNKNOWN := -2,
eLON_AL_NUL := -1,
eLON_AL_NO_CONDITION := 0,
eLON_AL_ALM_CONDITION := 1,
eLON_AL_TOT_SVC_ALM_1 := 2,
eLON_AL_TOT_SVC_ALM_2 := 3,
eLON_AL_TOT_SVC_ALM_3 := 4,
eLON_AL_LOW_LMT_CLR_1 := 5,
eLON_AL_LOW_LMT_CLR_2 := 6,
eLON_AL_HIGH_LMT_CLR_1 := 7,
eLON_AL_HIGH_LMT_CLR_2 := 8,
eLON_AL_LOW_LMT_ALM_1 := 9,
eLON_AL_LOW_LMT_ALM_2 := 10,
eLON_AL_HIGH_LMT_ALM_1 := 11,
eLON_AL_HIGH_LMT_ALM_2 := 12,
eLON_AL_FIR_ALM := 13,
eLON_AL_FIR_PRE_ALM := 14,
eLON_AL_FIR_TRBL := 15,
eLON_AL_FIR_SUPV := 16,
eLON_AL_FIR_TEST_ALM := 17,
eLON_AL_FIR_TEST_PRE_ALM := 18,
eLON_AL_FIR_ENVCOMP_MAX := 19,
eLON_AL_FIR_MONITOR_COND := 20,
eLON_AL_FIR_MAINT_ALERT := 21,
eLON_AL_FATAL_ERROR := 30,
eLON_AL_ERROR := 31,
eLON_AL_WARNING := 32
)
END_TYPE
eLON_AL_HEADER: Update sequence header
eLON_AL_FOOTER: Update sequence footer
eLON_AL_DEBUG: Debug information (not an alarm)
eLON_AL_INFO: Information update (not an alarm)
eLON_AL_SYSTEM_INFO: System information (not an alarm)
eLON_AL_VALUE_INVALID: The value is invalid
eLON_AL_CONSTANT: The value is a constant value (not an alarm)
eLON_AL_OFFLINE: The device is offline
eLON_AL_UNKNOWN: Alarm condition unknown (may be due to a communication failure or hardware failure)
eLON_AL_NUL: Invalid alarm type value (alarm condition not specified)
eLON_AL_NO_CONDITION: No alarm condition present
eLON_AL_ALM_CONDITION: Unspecified alarm condition present
eLON_AL_TOT_SVC_ALM_1: Total/service interval alarm 1 (component requires service or maintenance)
eLON_AL_TOT_SVC_ALM_2: Total/service interval alarm 2
eLON_AL_TOT_SVC_ALM_3: Total/service interval alarm 3
eLON_AL_LOW_LMT_CLR_1: Alarm low limit alarm clear 1
eLON_AL_LOW_LMT_CLR_2: Alarm low limit alarm clear 2
eLON_AL_HIGH_LMT_CLR_1: Alarm high limit alarm clear 1
eLON_AL_HIGH_LMT_CLR_2: Alarm high limit alarm clear 2
eLON_AL_LOW_LMT_ALM_1: Alarm low limit alarm 1
eLON_AL_LOW_LMT_ALM_2: Alarm low limit alarm 2
eLON_AL_HIGH_LMT_ALM_1: Alarm high limit alarm 1
eLON_AL_HIGH_LMT_ALM_2: Alarm high limit alarm 2
eLON_AL_FIR_ALM: Fire alarm condition
eLON_AL_FIR_PRE_ALM: Fire pre-alarm condition
eLON_AL_FIR_TRBL: Fire-related trouble (fault) condition
eLON_AL_FIR_SUPV: Fire-related supervisory condition (e.g., sprinkler pressure)
eLON_AL_FIR_TEST_ALM: Fire-related test-mode alarm condition
eLON_AL_FIR_TEST_PRE_ALM: Fire-related test-mode pre-alarm condition
eLON_AL_FIR_ENVCOMP_MAX: Fire-related maximum environmental compensation level reached
eLON_AL_FIR_MONITOR_COND: Fire-related abnormal input condition
eLON_AL_FIR_MAINT_ALERT: Fire-related maintenance alert
eLON_AL_FATAL_ERROR: Fatal application error
eLON_AL_ERROR: Other error condition
eLON_AL_WARNING: Other warning condition