ST_LON_SNVT_time_zone
Used by: SNVT_time_zone
TYPE ST_LON_SNVT_time_zone :
STRUCT
diSecond_time_offset : DINT;
eType_of_description : E_LON_calendar_type_t;
byHour_of_start_DST : BYTE;
byMinute_of_start_DST : BYTE;
bySecond_of_start_DST : BYTE;
stStart_DST : ST_LON_start_DST;
byHour_of_end_DST : BYTE;
byMinute_of_end_DST : BYTE;
bySecond_of_end_DST : BYTE;
stEnd_DST : ST_LON_end_DST;
END_STRUCT
END_TYPE
diSecond_time_offset: Min: -86400 / Max: 86400 / Offset from GMT (seconds). West direction is negative offset
eType_of_description: Calendar type (calendar type names, see E_LON_calendar_type_t).
byHour_of_start_DST: Min: 0 / Max: 23 / DST start hour (hours).
byMinute_of_start_DST: Min: 0 / Max: 59 / DST start minute (minutes).
bySecond_of_start_DST: Min: 0 / Max: 59 / DST start second (seconds).
stStart_DST: DST start day (day descriptor). Daylight savings time start day (see ST_LON_start_DST).
byHour_of_end_DST: Min: 0 / Max: 23 / DST end hour (hours).
byMinute_of_end_DST: Min: 0 / Max: 59 / DST end minute (minutes).
bySecond_of_end_DST: Min: 0 / Max: 59 / DST end second (seconds).
stEnd_DST: DST end day (day descriptor). Daylight savings time end day (see ST_LON_end_DST).