E_LON_sec_state_t
Used by: SNVT_sec_state
TYPE E_LON_sec_state_t :
(
eLON_SSE_NUL := -1,
eLON_SSE_OFF := 0,
eLON_SSE_ON := 1,
eLON_SSE_INHIBIT_RESET := 2,
eLON_SSE_INHIBIT := 3,
eLON_SSE_WALK_TEST_OFF := 4,
eLON_SSE_WALK_TEST_ON := 5,
eLON_SSE_TEST_MODE_OFF := 6,
eLON_SSE_TEST_MODE_ON := 7,
eLON_SSE_POLL_STATUS := 8,
eLON_SSE_POLL_STATE := 9,
eLON_SSE_CONFIRM_ALARM_RESET := 10,
eLON_SSE_CONFIRM_ALARM := 11,
eLON_SSE_CONFIRM_TAMPER_RESET := 12,
eLON_SSE_CONFIRM_TAMPER := 13,
eLON_SSE_CONFIRM_MAINTENANCE := 14,
eLON_SSE_CONFIRM_TROUBLE := 15,
eLON_SSE_CONFIRM_FAULT := 16,
eLON_SSE_CONFIRM_RECOVERED_SENSOR := 17,
eLON_SSE_LOST_SENSOR := 18,
eLON_SSE_CONFIRM_UNSUPPORTED := 19
)
END_TYPE
eLON_SSE_NUL:
eLON_SSE_OFF:
eLON_SSE_ON:
eLON_SSE_INHIBIT_RESET:
eLON_SSE_INHIBIT:
eLON_SSE_WALK_TEST_OFF:
eLON_SSE_WALK_TEST_ON:
eLON_SSE_TEST_MODE_OFF:
eLON_SSE_TEST_MODE_ON:
eLON_SSE_POLL_STATUS:
eLON_SSE_POLL_STATE:
eLON_SSE_CONFIRM_ALARM_RESET:
eLON_SSE_CONFIRM_ALARM:
eLON_SSE_CONFIRM_TAMPER_RESET:
eLON_SSE_CONFIRM_TAMPER:
eLON_SSE_CONFIRM_MAINTENANCE:
eLON_SSE_CONFIRM_TROUBLE:
eLON_SSE_CONFIRM_FAULT:
eLON_SSE_CONFIRM_RECOVERED_SENSOR:
eLON_SSE_LOST_SENSOR:
eLON_SSE_CONFIRM_UNSUPPORTED: