ST_LON_SNVT_temp_setpt

Used by: SNVT_temp_setpt

TYPE ST_LON_SNVT_temp_setpt :
STRUCT
  rOccupied_cool    : REAL;
  rStandby_cool     : REAL;
  rUnoccupied_cool  : REAL;
  rOccupied_heat    : REAL;
  rStandby_heat     : REAL;
  rUnoccupied_heat  : REAL;
END_STRUCT
END_TYPE

rOccupied_cool: Min: -273,17 / Max: 237,67 / Occupied cooling setpoint (degrees Celsius).

rStandby_cool: Min: -273,17 / Max: 237,67 / Standby cooling setpoint (degrees Celsius).

rUnoccupied_cool: Min: -273,17 / Max: 237,67 / Unoccupied cooling setpoint (degrees Celsius).

rOccupied_heat: Min: -273,17 / Max: 237,67 / Occupied heating setpoint (degrees Celsius).

rStandby_heat: Min: -273,17 / Max: 237,67 / Standby heating setpoint (degrees Celsius).

rUnoccupied_heat: Min: -273,17 / Max: 237,67 / Unoccupied heating setpoint (degrees Celsius).