ST_LON_valve_pos1
Used by: SNVT_dev_fault
TYPE ST_LON_valve_pos1 :
STRUCT
bDf_valve_blocked : BOOL;
bDf_blocked_direction_open : BOOL;
bDf_blocked_direction_close : BOOL;
bDf_position_error : BOOL;
bDf_stroke_Out_of_range : BOOL;
bDf_initialization : BOOL;
bDf_vibration_cavitation : BOOL;
bDf_ed_too_high : BOOL;
byReserved1_0_2 : BYTE;
bEe_oscillating : BOOL;
bEe_valve_too_large : BOOL;
bEe_valve_too_small : BOOL;
byReserved2_6_7 : BYTE;
bReserved3_0_7 : BOOL;
bSf_voltage_Out_of_range : BOOL;
bSf_electronic_high_temp : BOOL;
bSf_frictional_resistance : BOOL;
byReserved4_4_6 : BYTE;
bGeneral_fault : BOOL;
END_STRUCT
END_TYPE
bDf_valve_blocked: Device fault - valve blocked. The valve is presently blocked.
bDf_blocked_direction_open: Device fault - blocked direction open. The device is blocked while attempting to open.
bDf_blocked_direction_close: Device fault - blocked direction close. The device is blocked while attempting to close
bDf_position_error: Device fault - position error. The valve position is not correct
bDf_stroke_Out_of_range: Device fault - stroke out of range. The valve stroke is out of operating range
bDf_initialization: Device fault - initialization error. The was an error during initialization of the device
bDf_vibration_cavitation: Device fault - vibration / cavitation. There are excessive vibrations or cavitations detected
bDf_ed_too_high: Device fault - ED too high. The ED is too high
byReserved1_0_2: This field is reserved.. This field is reserved.
bEe_oscillating: Engineering error - oscillating. There is an oscillating error
bEe_valve_too_large: Engineering error - valve too big. The valve size is too large
bEe_valve_too_small: Engineering error - valve too small. The valve size is too small
byReserved2_6_7: This field is reserved.. This field is reserved.
bReserved3_0_7: This field is reserved.. This field is reserved.
bSf_voltage_Out_of_range: Supply fault - voltage out of range. The voltage is out of the specified acceptable range
bSf_electronic_high_temp: Supply fault - electronics temperature. The temperature of the electronics is too high
bSf_frictional_resistance: Supply fault - frictional resistance. Resistance due to friction is detected
byReserved4_4_6: This field is reserved.. This field is reserved.
bGeneral_fault: General Fault. A General Fault has occured. Please consult the documentation or contact the valve-controller manufacturer.