ST_LON_color_value

Used by: SNVT_color_2

TYPE ST_LON_color_value :
STRUCT
  stCIE1931_lumen      : ST_LON_CIE1931_lumen;
  stCIE1931_percent    : ST_LON_CIE1931_percent;
  stRGB                : ST_LON_RGB;
  uiColor_temperature  : UINT;
END_STRUCT
END_TYPE

stCIE1931_lumen: CIE 1931 color space with lumen. CIE 1931 color space with Y output in lumen (see ST_LON_CIE1931_lumen).

stCIE1931_percent: CIE 1931 color space with percent. CIE 1931 color space with Y output in percent of maximum lumen output of the lamp (see ST_LON_CIE1931_percent).

stRGB: RGB color value (see ST_LON_RGB).

uiColor_temperature: Min: 2800 / Max: 7500 / Invalid: 12750 / Color temperature (degrees Kelvin).