ST_LON_SNVT_geo_loc
Used by: SNVT_geo_loc
TYPE ST_LON_SNVT_geo_loc :
STRUCT
lrLongitude : LREAL;
lrLatitude : LREAL;
rElevation : REAL;
sName : STRING(19);
END_STRUCT
END_TYPE
lrLongitude: Min: -180.0 / Max: 180.0 / Longitude. Longitude is given as an angular measurement ranging from 0° at the prime meridian to +180° eastward and -180° westward
lrLatitude: Min: -90.0 / Max: 90.0 / Latitude. Latitude is given as an angular measurement ranging from 0° at the equator to +90° northward and -90° southward
rElevation: Min: -3.40E+51 / Max: 3..40+51 / Elevation (meters).
sName: