E_LON_fire_initiator_t
Used by: SNVT_fire_init
TYPE E_LON_fire_initiator_t :
(
eLON_FI_NUL := -1,
eLON_FI_UNDEFINED := 0,
eLON_FI_THERMAL_FIXED := 1,
eLON_FI_SMOKE_ION := 2,
eLON_FI_MULTI_ION_THERMAL := 3,
eLON_FI_SMOKE_PHOTO := 4,
eLON_FI_MULTI_PHOTO_THERMAL := 5,
eLON_FI_MULTI_PHOTO_ION := 6,
eLON_FI_MULTI_PHOTO_ION_THERMAL := 7,
eLON_FI_THERMAL_ROR := 8,
eLON_FI_MULTI_THERMAL_ROR := 9,
eLON_FI_MANUAL_PULL := 10,
eLON_FI_WATER_FLOW := 11,
eLON_FI_WATER_FLOW_TAMPER := 12,
eLON_FI_STATUS_ONLY := 13,
eLON_FI_MANUAL_CALL := 14,
eLON_FI_FIREMAN_CALL := 15,
eLON_FI_UNIVERSAL := 16
)
END_TYPE
eLON_FI_NUL: Invalid Value
eLON_FI_UNDEFINED: Initiator is undefined
eLON_FI_THERMAL_FIXED: Initiator is thermal fixed (heat)
eLON_FI_SMOKE_ION: Initiator is smoke and ion
eLON_FI_MULTI_ION_THERMAL: Initiator is multi-ion and thermal
eLON_FI_SMOKE_PHOTO: Initiator is smoke and photo
eLON_FI_MULTI_PHOTO_THERMAL: Initiator is multi-photo and thermal
eLON_FI_MULTI_PHOTO_ION: Initiator is multi-photo and ion
eLON_FI_MULTI_PHOTO_ION_THERMAL: Initiator is multi-photo, ion and thermal
eLON_FI_THERMAL_ROR: Initiator is thermal fixed and Rate of Rise
eLON_FI_MULTI_THERMAL_ROR: Initiator is multi-thermal and Rate of Rise
eLON_FI_MANUAL_PULL: Initiator is manual pull
eLON_FI_WATER_FLOW: Initiator is water flow
eLON_FI_WATER_FLOW_TAMPER: Initiator is water flow and tamper
eLON_FI_STATUS_ONLY: Initiator is status only
eLON_FI_MANUAL_CALL: Initiator is a manual call point
eLON_FI_FIREMAN_CALL: Initiator is a fireman call point
eLON_FI_UNIVERSAL: General purpose initiator definition