ST_LON_SNVT_color

Used by: SNVT_color

TYPE ST_LON_SNVT_color :
STRUCT
  rL_star  : REAL;
  rA_star  : REAL;
  rB_star  : REAL;
END_STRUCT
END_TYPE

rL_star: Min: 0 / Max: 100.0 / L*

rA_star: Min: -200.0 / Max: 200.0 / a*

rB_star: Min: -200.0 / Max: 200.0 / b*