ST_LON_p2p

Used by: SNVT_rac_req / SNVT_rac_ctrl

TYPE ST_LON_p2p :
STRUCT
  byUnit_id       : BYTE;
  byLocation      : BYTE;
  byCar_id        : BYTE;
  byReserved      : BYTE;
  eAudio_sensor_type  : E_LON_rail_audio_sensor_type_t;
END_STRUCT
END_TYPE

byUnit_id: Min: 0 / Max: 15

byLocation: Min: 0 / Max: 15

byCar_id: Min: 0 / Max: 31

byReserved:

eAudio_sensor_type: see E_LON_rail_audio_sensor_type_t