ST_LON_SNVT_rac_ctrl
Used by: SNVT_rac_ctrl
TYPE ST_LON_SNVT_rac_ctrl :
STRUCT
byAudio_line : BYTE;
bDuplex_full : BOOL;
bDest_p2p : BOOL;
byReserved : BYTE;
eAudio_type : E_LON_rail_audio_type_t;
stAddr_init : ST_LON_addr_init;
stAddr_talk : ST_LON_addr_talk;
stAddr_dest : ST_LON_addr_dest;
END_STRUCT
END_TYPE
byAudio_line: Min: 0 / Max: 7
bDuplex_full:
bDest_p2p:
byReserved:
eAudio_type: (see E_LON_rail_audio_type_t)
stAddr_init: (see ST_LON_addr_init)
stAddr_talk: (see ST_LON_addr_talk)
stAddr_dest: (see ST_LON_addr_dest)