ST_LON_SNVT_pumpset_sn
Used by: SNVT_pumpset_sn
TYPE ST_LON_SNVT_pumpset_sn :
STRUCT
uiTotal_dilution_flow : UINT;
rExhaust_temperature : REAL;
rExhaust_pressure : REAL;
rShaft_seal_purge_pressure : REAL;
rInlet_vacuum : REAL;
rSupply_voltage : REAL;
uiCoolant_flow : UINT;
eCoolant_flow_low : E_LON_boolean_t;
eDilution_active : E_LON_boolean_t;
eBallast_dilution_active : E_LON_boolean_t;
eInlet_purge_dilution_active : E_LON_boolean_t;
eExhaust_dilution_active : E_LON_boolean_t;
eDilution_flow_Out_of_range : E_LON_boolean_t;
ePower_supply_on : E_LON_boolean_t;
END_STRUCT
END_TYPE
uiTotal_dilution_flow: Min: 0 / Max: 65535 / Dilution gas flow.
rExhaust_temperature: Min: 274 / Max: 6279.5 / Exhaust line external temperature.
rExhaust_pressure: Min: -3276.8 / Max: 3276.7 / Exhaust line pressure.
rShaft_seal_purge_pressure: Min: -3276.8 / Max: 3276.7 / Shaft seal purge pressure.
rInlet_vacuum: Min: -3.40E+38 / Max: 3.40E+38 / Process gas inlet pressure.
rSupply_voltage: Min: -3276.8 / Max: 3276.7 / Pumpset power supply voltage.
uiCoolant_flow: Min: 0 / Max: 65535 / Total coolant flow.
eCoolant_flow_low: Coolant flow too low (Boolean, see E_LON_boolean_t).
eDilution_active: Coolant flow too low (boolean).
eBallast_dilution_active: Dilution gas being used as ballast (boolean).
eInlet_purge_dilution_active: Dilution gas being used to purge process gas (boolean).
eExhaust_dilution_active: Dilution gas being used to dilute exhaust (boolean).
eDilution_flow_Out_of_range: Dilution gas flow outside normal range (boolean).
ePower_supply_on: Dilution gas flow outside normal range (boolean).