E_LON_ent_cmd_t
Used by: SNVT_ent_state
TYPE E_LON_ent_cmd_t :
(
eLON_ES_NUL := -1,
eLON_ES_UNDEFINED := 0,
eLON_ES_OPEN_PULS := 1,
eLON_ES_OPEN := 2,
eLON_ES_CLOSE := 3,
eLON_ES_STOP := 4,
eLON_ES_STOP_RESUME := 5,
eLON_ES_ENTRY_REQ := 6,
eLON_ES_EXIT_REQ := 7,
eLON_ES_KEY_REQ := 8,
eLON_ES_SAFETY_EXT_REQ := 9,
eLON_ES_EMERGENCY_REQ := 10,
eLON_ES_UPDATE_STATE := 11,
eLON_ES_SAF_EXT_RESUME := 12,
eLON_ES_EMERG_RESUME := 13
)
END_TYPE
eLON_ES_NUL: Invalid Value
eLON_ES_UNDEFINED: State is not yet defined
eLON_ES_OPEN_PULS: Open the device and close it when back in normal position
eLON_ES_OPEN: Open the device if not locked
eLON_ES_CLOSE: Close the device
eLON_ES_STOP: Stop the device
eLON_ES_STOP_RESUME: Continue after stop command
eLON_ES_ENTRY_REQ: Entry request, access in to the area
eLON_ES_EXIT_REQ: Exit request, access out from the area
eLON_ES_KEY_REQ: Exit request, access out from the area
eLON_ES_SAFETY_EXT_REQ: Safety request, the device will go to a pre defined safety position/mode
eLON_ES_EMERGENCY_REQ: Emergency request, the device will go to an pre defined emergency position/mode
eLON_ES_UPDATE_STATE: Update the current state and mode
eLON_ES_SAF_EXT_RESUME: Resume after Safety function
eLON_ES_EMERG_RESUME: Resume after Emergency function