FB_OCPP1_Client

This function block represents an OCPP client that can be connected to an OCPP server. There are two directions of communication.
The send methods are used when sending requests to the server. In these methods, the response from the server is processed directly and stored in the output parameters of the methods.
If, on the other hand, a request is received from the server using one of the Receive methods, the response must be sent using the appropriate Response method.
The client sends an internal Heartbeat, the time interval of which can be adjusted using the HeartbeatInterval Property. If the client does not receive a response from the server to a Heartbeat, a Reconnect to the server is then attempted. For all other message types, a timeout error is output on the client function block if there is no response.
Syntax
FUNCTION BLOCK FB_OCPP1_Client
VAR_OUTPUT
bValid : BOOL;
bBusy : BOOL;
bError : BOOL;
eErrorResult : HRESULT;
eErrorAction : E_OCPP1_Action;
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
bValid | BOOL | The interface to the driver in the background exists. |
bBusy | BOOL | Is TRUE as long as the function block is busy with processing. |
bError | BOOL | Becomes TRUE when an error situation occurs. |
eErrorResult | HRESULT | Last error present on the function block. |
eErrorAction | OCPP command for which the error occurred. |
Properties
Name | Type | Access | Description |
|---|---|---|---|
HeartbeatInterval | TIME | Get, Set | Internal HeartbeatInterval from the client. Another Heartbeat can also be sent manually using the SendHeartbeat method. With the internal HeartbeatInterval, it should be noted that the server responds in its BootNotification.conf with a specified HeartbeatInterval for the client. This specified HeartbeatInterval is then set internally. However, the HeartbeatInterval can then be changed as required during runtime. |
IsConnected | BOOL | Get | Status of the connection to the OCPP server. |
IsPending | BOOL | Get | Waiting for completion of the request. |
- Execute
- FB_Exit
- FB_Init
- Init
- InitBootInfo
- InitOptions
- InitSettings
- PollRequest
- RecvCancelReservation
- RecvChangeAvailability
- RecvChangeConfiguration
- RecvClearCache
- RecvClearChargingProfile
- RecvDataTransfer
- RecvGetCompositeSchedule
- RecvGetConfiguration
- RecvGetDiagnostics
- RecvGetLocalListVersion
- RecvLocalList
- RecvRemoteStartTransaction
- RecvRemoteStopTransaction
- RecvReserveNow
- RecvReset
- RecvSetChargingProfile
- RecvTriggerMessage
- RecvUnlockConnector
- RecvUpdateFirmware
- Reset
- RespCancelReservation
- RespChangeAvailability
- RespChangeConfiguration
- RespClearCache
- RespClearChargingProfile
- RespDataTransfer
- RespGetCompositeSchedule
- RespGetConfiguration
- RespGetDiagnostics
- RespGetLocalListVersion
- RespLocalList
- RespRemoteStartTransaction
- RespRemoteStopTransaction
- RespReserveNow
- RespReset
- RespSetChargingProfile
- RespTriggerMessage
- RespUnlockConnector
- RespUpdateFirmware
- SendAuthorize
- SendDataTransfer
- SendDiagnosticsStatusNotification
- SendFirmwareStatusNotification
- SendHeartbeat
- SendMeterValue
- SendSecurityEventNotification
- SendStartTransaction
- SendStatusNotification
- SendStopTransaction