SendSecurityEventNotification

SendSecurityEventNotification 1:

With this method, an OCPP client sends a Security Event Notification to the corresponding OCPP server. The response from the OCPP server is processed directly within the method.

SendSecurityEventNotification 2:

Syntax

METHOD SendSecurityEventNotification : BOOL
VAR_INPUT
    nTimestamp : ULINT;
    sType      : STRING(63);
    sInfo      : STRING(255) := '';
END_VAR

SendSecurityEventNotification 3: Return value

Name

Type

Description

SendDiagnosticsStatusNotification

BOOL

The method returns the return value TRUE if the call was successful. A method call is also considered successfully completed in the event of an error.

SendSecurityEventNotification 4: Inputs

Name

Type

Description

nTimestamp

ULINT

Date and time when the Security Event occurs.

sType

STRING(63)

Type of the Security Event.

sInfo

STRING(255)

Optionally contains additional information about the Security Event that has occurred.

Possible errors are output at the outputs bError and hrErrorCode of the function block instance.