RecvGetConfiguration

RecvGetConfiguration 1:

With this method, an OCPP client receives a Get Configuration request from the corresponding OCPP server. To respond to the request, the method RespGetConfiguration must be called.

RecvGetConfiguration 2:

Syntax

METHOD RecvGetConfiguration : BOOL
VAR_OUTPUT
    hMessageId : T_OCPP_MessageId;
    nKeysCount : UDINT := 0;
    aKeys      : ARRAY[1..Param_OCPP.nConfigKeysMax] OF T_OCPP1_ConfigKey;
END_VAR

RecvGetConfiguration 3: Return value

Name

Type

Description

RecvGetConfiguration

BOOL

The method returns the return value TRUE if the call was successful. A method call is also considered successfully completed in the event of an error.

RecvGetConfiguration 4: Outputs

Name

Type

Description

hMessageId

T_OCPP_MessageId

MessageId of the received message.

nKeysCount

UDINT

Number of Configuration Keys following in this message.

aKeys

ARRAY[1..Param_OCPP.nConfigKeysMax] OF T_OCPP1_ConfigKey

List of Configuration Keys for which the value of the configuration is requested.

Possible errors are output at the outputs bError and hrErrorCode of the function block instance.