Param_OCPP
Name | Type | Default value | Description |
|---|---|---|---|
nConnectorCount | UDINT | 2 | Maximum number of Connectors per Charge Point. |
nSampledValuesMax | UDINT | 64 | Maximum number of SampledValues in a MeterValue. |
nChargingProfileMax | UDINT | 10 | Maximum number of Charging Profiles. |
nSchedulePeriodsMax | UDINT | 24 | Maximum number of Charging Schedule Periods in a Charging Schedule. |
nConfigKeysMax | UDINT | 100 | Maximum number of Configuration Keys in a GetConfiguration call. |
nAuthListMax | UDINT | 10 | Maximum number of entries in the Local Authorization List. |
fChargingLimitMax | REAL | 40 | Standard charging power limit for schedules. |
nDataTransferMax | UDINT | 1023 | Maximum number of bytes in the payload for the SendDataTransfer method. |