RecvRemoteStopTransaction

RecvRemoteStopTransaction 1:

With this method, an OCPP client receives a Remote Stop Transaction request from the corresponding OCPP server. To respond to the request, the method RespRemoteStopTransaction must be called.

RecvRemoteStopTransaction 2:

Syntax

METHOD RecvRemoteStopTransaction : BOOL
VAR_OUTPUT
    hMessageId   : T_OCPP_MessageId;
    nConnectorId : UDINT;
END_VAR

RecvRemoteStopTransaction 3: Return value

Name

Type

Description

RecvRemoteStopTransaction

BOOL

The method returns the return value TRUE if the call was successful. A method call is also considered successfully completed in the event of an error.

RecvRemoteStopTransaction 4: Outputs

Name

Type

Description

hMessageId

T_OCPP_MessageId

MessageId of the received message.

nConnectorId

UDINT

ID of the Connector of a Charge Point. The assignment of the TransactionId sent by the server to the appropriate Connector is carried out internally by the OCPP driver and does not have to be observed separately by the user.

Possible errors are output at the outputs bError and hrErrorCode of the function block instance.