O2MODE
ASCII - Command | O2MODE |
|
| |
Syntax Transmit | O2MODE [Data] |
| ||
Syntax Receive | O2MODE <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35B2 (hex) | |
DIM | - | PROFIBUS PNU | 1778 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 50 | DPR | 178 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | Yes | Revision | 2.0 | |
Function Group | Digital I/O | EEPROM | Yes | |
Short Description | Function of Digital Output 2 |
Description
The O2MODE command can be used to configure the function of the digital output OUT2. The amplifier must be switched off and then on again after an alteration of this parameter.
The following functions can be configured
Status | Function | Description |
---|---|---|
O2MODE=0 | Off | OFF |
O2MODE=1 | v_act<O1TRIG | If the absolute value for the motor velocity is lower than a preset value (O2TRIG), a HIGH-signal will be output. After the function has been selected you can enter the velocity in rpm in O2TRIG. The ouput is high, if V < O2TRIG and becomes low, if V > O2TRIG + 0.01 * MSPEED. |
O2MODE=2 | v_act>O1TRIG | If the absolute value for the motor velocity is higher than a preset value (O2TRIG), a HIGH-signal will be output. After the function has been selected you can enter the velocity in rpm in O2TRIG. The ouput is high, if V > O2TRIG and becomes low, if V < O2TRIG + 0.01 * MSPEED. |
O2MODE=3 | Mains-RTO | This signals the operational readiness of the SERVOSTAR 600 power output stage. After switch-ing on the mains supply, a LOW-signal is output until the DC-link circuit is fully charged up. A HIGH-signal is output when the charging of the DC-link circuit is finished. If the DC-link voltage falls below 100V, then 0V will be output. The Undervoltage monitoring is inactive. |
O2MODE=4 | Regen off | Signals if the preset regen power (screen page Basic Setup) is exceeded. |
O2MODE=5 | Sw_limit | This produces a HIGH-signal if a software limit-switch is reached (a preset function of the |
O2MODE=6 | Pos.>O1TRIG | If the position (angular position of the motor shaft) exceeds a preset value (O1TRIG), |
O2MODE=7 | InPos | When the target position for a motion task has been reached (the InPosition window), this is |
O2MODE=8 | I_act< O2TRIG | The output is a HIGH-signal, as long as the absolute r.m.s. value of the actual current is lower than |
O2MODE=9 | I_act > O2TRIG | The output is a HIGH-signal, as long as the absolute r.m.s. value of the actual current is higher than |
O2MODE=10 | Ferror | If the position goes outside the preset contouring-error window (PEMAX) , this is indicated by a LOW-signal. |
O2MODE=11 | I²t | If the preset I2t monitoring threshold I2TLIM is reached (screen page Current ) this is indicated by a HIGH-signal. |
O2MODE=12 | Posreg.1 | The preset function of the corresponding position register 1 (the function is defined in the screen |
O2MODE=13 | Posreg.2 | The preset function of the corresponding position register 2 (the function is defined in the screen |
O2MODE=14 | Posreg.3 | The preset function of the corresponding position register 3 (the function is defined in the screen |
O2MODE=15 | Posreg.4 | The preset function of the corresponding position register 4 (the function is defined in the screen |
O2MODE=16 | Next-InPos | The start of each motion task in an automatically executed sequence of motion tasks is signalled by |
O2MODE=17 | Error/Warn | The output produces a HIGH-signal if an error or a warning message is signaled by the servo amplifier. A list of the error messages can be found under ERRCODE. |
O2MODE=18 | Error | The output produces a HIGH-signal if an error is signaled by the servo amplifier. A list of the error messages can be found under ERRCODE |
O2MODE=19 | DC_Link > O2TRIG | A HIGH-signal is output if the actual value of the DC-link voltage is higher than a defined value in volts (O2TRIG). |
O2MODE=20 | DC_Link > O2TRIG | A HIGH-signal is output if the actual value of the DC-link voltage is lower than a defined value in volts (O2TRIG). |
O2MODE=21 | ENABLE | A HIGH-signal is output if the servo amplifier is enabled. |
O2MODE=22 | Zero_pulse | The zero mark/pulse (HIGH-signal) is indicated by the encoder-emulation. This function is only useful at very low velocities. |
O2MODE=23 | Slot-DPR | This configuration enables the possibility to output a state from the Slot board (mem DPR Slot Board Offset 0x3E4). If no Slot board is available, this configuration is equal to O2MODE=0. |
O2MODE=24 | Ref_OK | The output signals High, if a reference point is available. Reference traverse (homing) NREF has been carried out, or a reference point has been set ) |
O2MODE=25 | Reserved |
|
O2MODE=26 | Reserved |
|
O2MODE=27 | Reserved |
|
O2MODE=28 | Posreg. 0 | The preset function of the corresponding position register 0 is indicated by a HIGH-signal. Valid only |
O2MODE=29 | Posreg. 5 | The preset function of the corresponding position register 5 is indicated by a HIGH-signal. Valid only |
O2MODE=30 | OR-Operation of all Posreg. | If one of the position registers 0...5 indicates high, the output is high, otherwise low. |
O2MODE=31 | Analog SW1 > O2TRIG | The output is high, if the analog input voltage at SW1 is lower than the threshold O2TRIG. The auxiliary variable O2TRIG is given in mV (with sign). |
O2MODE=32 | Analog SW1 < O2TRIG | The output is high, if the analog input voltage at SW1 is lower than the threshold O2TRIG. The auxiliary variable O2TRIG is given in mV (with sign). |
O2MODE=33 | Analog SW2 < O2TRIG | The output is high, if the analog input voltage at SW1 is higher than the threshold O2TRIG. The auxiliary variable O2TRIG is given in mV (with sign). |
O2MODE=34 | Analog SW2 > O2TRIG | The output is high, if the analog input voltage at SW2 is lower than the threshold O2TRIG. The auxiliary variable O2TRIG is given in mV (with sign). |
O2MODE=35 | Internal Enable | The state of the internal ENABLE signal is mirrored on the digital output. If the setiings are: |
O2MODE=36 | This function makes a OR operation between the Bit-variable DRVSTAT and a Bit mask given by O2TRIG. The result is present at output 2. | |
O2MODE=37 | This function makes a AND operation between the Bit-variable DRVSTAT and a Bit mask given by O2TRIG. The result is present at output 2. | |
O2MODE=38 | This function makes a OR operation between the Bit-variable TRJSTAT and a Bit mask given by O2TRIG. The result is present at output 2. | |
O2MODE=39 | This function makes a AND operation between the Bit-variable TRJSTAT and a Bit mask given by O2TRIG. The result is present at output 2. | |
O2MODE=40 | This function makes a OR operation between the Bit-variable POSRSTAT and a Bit mask given by O2TRIG. The result is present at output 2. | |
O2MODE=41 | This function makes a AND operation between the Bit-variable POSRSTAT and a Bit mask given by O2TRIG. The result is present at output 2. | |
O2MODE=42 |
| This function enables a temperature warning. |
O2MODE=43 | The sign of the actual velocity | OUTPUT2 = 1 V < -VEL0 |
O2MODE=44 | Velocity In-Position (active high) | The output 2 is set, if the absolute of the difference between the internal velocity command and the actual velocity is smaller than O2TRIG. The size of the window (O2TRIG) is given in valid velocity units (VUNIT). (4.30) |
O2MODE=45 | Velocity In-Position (aktive low) | The output 2 is set, if the absolute of the difference between the internal velocity command and the actual velocity is bigger than O2TRIG. The size of the window (O2TRIG) is given in valid velocity units (VUNIT). (4.30) |
O2MODE=46 | Current in Window (low active) | The digital output 2 is set, if the absolute of the difference between current command and actual value is smaller than the window, defined by O1TRIG. The window is given in mA. |
O2MODE=47 | Current not in Window (low active) | The digital output 2 is set, if the absolute of the difference between current command and actual value is greater than the window, defined by O2TRIG. The window is given in mA. |
O2MODE=48 | This function makes a inverted OR operation between the Bit-variable DRVSTAT and a Bit mask given by O2TRIG. The result is present at output 2. (starting with 4.92) | |
O2MODE=49 | This function makes a inverted AND operation between the Bit-variable DRVSTAT and a Bit mask given by O2TRIG. The result is present at output 2. (starting with 4.92) | |
O2MODE=50 | This function makes a inverted OR operation between the Bit-variable TRJSTAT and a Bit mask given by O2TRIG. The result is present at output 2. (starting with 4.92) | |
O2MODE=51 | This function makes a AND operation between the Bit-variable TRJSTAT and a Bit mask given by O2TRIG. The result is present at output 2. (starting with 4.92) |