VUNIT
ASCII - Command | VUNIT |
|
| |
Syntax Transmit | VUNIT [Data] |
| ||
Syntax Receive | VUNIT <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | 365F (hex) | |
DIM | - | PROFIBUS PNU | 1951 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 8 | DPR | 351 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State |
| Weightning |
| |
Start Firmware | 4.00 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Velocity Controller | EEPROM | Yes | |
Short Description | Systemwide Definition of Velocity / Speed | |||
Description
VUNIT gives the systemwide definition of velocity / speed resolution. This parameter effects all parameters that are related to velocity of the velocity controller and speed of the position controller.
VUNIT = 0 gives velocity in RPM and speed in µm/sec. This setting is equal to the firmware < 4.00.
- VUNIT = 1 Unit = RPM
- VUNIT = 2 Unit = Rad/Sec
- VUNIT = 3 Unit = Degree/Sec
- VUNIT = 4 Unit = Counts/250 µsec
- VUNIT = 5 Unit = PUNIT / Sec
- VUNIT = 6 Unit = PUNIT / Min
- VUNIT = 7 Unit = 1000 * PUNIT / Sec
- VUNIT = 8 Unit = 1000 * PUNIT / Min
Remark:
- All parameters that are related to velovity have a fixed format of 32 Bit with 3 fractional digits. This causes a problem with some of the VUNIT settings (especially VUNIT=6), related to the resolution of the position controller (PGEARI), that not the full range of speed can be used. Under this condition, a different setting of VUNIT is necessary.
- All parameters that are related to speed have a fixed format of 32 Bit with no fractional digits. This causes a problem with some of the VUNIT settings (especially VUNIT=3) to give fractional digits. Under this condition, a different setting of VUNIT is necessary.
Definition of the Calculation factors
- VUNIT=1 1 UPM = 1048576*32/(4000*60) =~ 139.8 Counts
- VUNIT=2 1 Rad/sec = 1048576*32/(4000*2*PI) =~ 1335 Counts
- VUNIT=3 1 Grad/sec = 1048576*32/(4000*360) =~ 23.3 Counts
- VUNIT=4 1 Counts/250µs = 32 Counts
- VUNIT=5 1 PUNIT / sec = PGEARO / (125 * PGEARI)
- VUNIT=6 1 PUNIT / min = (PGEARO * 60) / (125 * PGEARI)
- VUNIT=7 1000 PUNIT / sec = PGEARO / (125 * PGEARI * 1000)
- VUNIT=8 1000 PUNIT / min = (PGEARO * 60) / (125 * PGEARI * 1000)