MAXTEMPM
ASCII - Command | MAXTEMPM |
|
| |
Syntax Transmit | MAXTEMPM [Data] |
| ||
Syntax Receive | MAXTEMPM <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3586 (hex) | |
DIM | Ohm (KOhm) | PROFIBUS PNU | 1734 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 .. 6000.0 | DPR | 134 (dec) | |
Default | 291 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 2.49 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Motor Temperature Switch off Threshold |
Description
The motor temperature for switching off (defined by the resistance in ohms).
From version 2.49 the resistance value is given in kilohms, and no longer in ohms. If an amplifier is updated to version 2.49 or higher, the resistance value is automatically converted.
- Firmware <2.49
Entry in ohms up to 6000 (6000 corresponds to about 800 ohms in reality). - Firmware 2.49 or above
Entry in kilohms up to 1.5 (1.5 corresponds to about 1500 ohms in reality).