I2TLIM
ASCII - Command | I2TLIM |
|
| |
Syntax Transmit | I2TLIM [Data] |
| ||
Syntax Receive | I2TLIM <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 355A (hex) | |
DIM | % | PROFIBUS PNU | 1690 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 100 | DPR | 90 (dec) | |
Default | 80 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Current Controller | EEPROM | Yes | |
Short Description | I2T Warning |
Description
This variable defines a threshold for the I2T warning. As soon as the I2T values goes above this threshold, the warning, n01, is generated. This warning is passed on to a control system via a digital output (OxMODE=11). If the I2TLIM value is too low, the message appears too soon and the drive is not fully utilized. If the I2TLIM value is too high, limiting occurs at the same time as the message.