I2T
ASCII - Command | I2T |
|
| |
Syntax Transmit | I2T |
| ||
Syntax Receive | I2T <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 3559 (hex) | |
DIM | % | PROFIBUS PNU | 1689 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 100 | DPR | 89 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Actual Values | EEPROM | No | |
Short Description | Average (rms) current [[I2T Loading] |
Description
This variable returns the actual effective load as a percentage of the preset effective current (see ICONT).