MAXTEMPE
ASCII - Command | MAXTEMPE |
|
| |
Syntax Transmit | MAXTEMPE [Data] |
| ||
Syntax Receive | MAXTEMPE <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 3584 (hex) | |
DIM | Centigrade Degrees | PROFIBUS PNU | 1732 (dec) IND = 0000xxxx (bin) | |
Range | 10 .. 80 | DPR | 132 (dec) | |
Default | 70 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Ambient Temperature Switch off Threshold |
Description
The ambient temperature value for switching off. If the drive temperature (as given by TEMPE) exceeds this value, the drive faults.