ACTFAULT
ASCII - Command | ACTFAULT |
|
| |
Syntax Transmit | ACTFAULT [Data] |
| ||
Syntax Receive | ACTFAULT <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 3503 (hex) | |
DIM | - | PROFIBUS PNU | 1603 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 3 (dec) | |
Default | 1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | Yes | Revision | 1.4 | |
Function Group | Amplifier | EEPROM | Yes | |
Short Description | Active Fault Mode |
Description
The ACTFAULT command is used to specify the response of the drive if a fault occurs.
ACTFAULT=0: If a fault occurs, the output stage is immediately inhibited, the drive coasts down.
ACTFAULT=1: If a fault occurs, an Emergency Stop procedure is initiated, that consists of the following steps.
- Switch over the controller mode to velocity control (OPMODE=0)
- Change the braking ramp for the velocity control loop (DEC) to the emergency stop ramp (DECSTOP)
- Set the internal velocity setpoint to 0 (before the ramp generator).
- Start a timer (with time-out = 5 seconds)
As soon as the internal velocity setpoint (after the ramp generator) has reached 0, the output stage is inhibited, and the original controller mode is re-activated. This will also happen if the time-out occurs before the velocity setpoint has reached 0.