OPMODE
ASCII - Command | OPMODE |
|
| |
Syntax Transmit | OPMODE [Data] |
| ||
Syntax Receive | OPMODE <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35B4 (hex) | |
DIM | - | PROFIBUS PNU | 1780 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, .. , 8 | DPR | 180 (dec) | |
Default | 1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | Yes | |
Short Description | Operating Mode |
Description
The OPMODE command is used to set the operating mode (basic function) for the amplifier. This operating mode can be changed over at any time, through the fieldbus interface or the digital I/O (INxMODE=24).
The following settings are possible:
Status | Short Description | Description |
---|---|---|
OPMODE=0 | Velocity Control Digital | Digital (rotational) velocity |
OPMODE=1 | Velocity Control Analog | Analog (rotational) velocity |
OPMODE=2 | Current Control Digital | Digital torque |
OPMODE=3 | Current Control Analog | Analog torque |
OPMODE=4 | Electronic Gearing (Master/Slave) | Position: electr. gearing |
OPMODE=5 | External Trajectory | Position: ext. position nodes |
OPMODE=6 | Sercos Position | SERCOS position control |
OPMODE=7 | Reserved |
|
OPMODE=8 | Motion Tasks | Position: motion blocks |