FBTYPE
ASCII - Command | FBTYPE |
|
| |
Syntax Transmit | FBTYPE [Data] |
| ||
Syntax Receive | FBTYPE <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 353B (hex) | |
DIM | - | PROFIBUS PNU | 1659 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 20 | DPR | 59 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | Yes | Revision | 2.0 | |
Function Group | Feedback | EEPROM | Yes | |
Short Description | Selection of Encoder or Resolver |
Description
The FBTYPE command is used to select the type of feedback device. The type of encoder that is set is only initialized when the amplifier is switched on, which means that the amplifier must be switched off and then on again after every change of this variable.
The encoder parameters can be altered by using the appropriate ASCII command (in brackets) and then saved in the encoder EEPROM, using the HSAVE command. The encoder commands (HISOFFS, HICOFFS, HIFACT1, HSAVE) are only available when communication with the connected encoder has been established.
If communication with the encoder is not possible, then the error message ENCODER FAULT F04 is displayed.
When the data are loaded from the encoder, the setting for the motor number in the encoder is compared with the internal setting (MNUMBER). If the numbers are different, then an attempt is made to load a motor data set from the internal motor database that has the same motor number as that stored in the encoder. At the same time, the warning NEW MOTOR DATA SET n12 is displayed.
In order to prevent a warning being generated at the next power-on, the latest MNUMBER setting should be saved in the EEPROM, using the SAVE command. If it was not possible to load a valid motor number from the encoder (for instance, when an encoder is used for the first time), then no motor data will be loaded. However, the n12 warning will still be generated. The HSAVE command can be used to save the preset setting for the motor number (MNUMBER) in the encoder, so that no warning will be produced at the next power-on.
When using an encoder without a parameter channel (FBTYPE=7/16), and thus without the facility for storing parameters, the offset values HISOFFS / HICOFFS / HIFACT1 will be saved in the serial EEPROM of the amplifier. After an alteration, these values can be permanently stored by using the SAVE command.
Status | Type of Feedback System | Description |
---|---|---|
FBTYPE = 0 | Resolver | Data is loaded from the drive EEPROM. |
FBTYPE = 2 | Hiperface (Stegmann) | In the initialization phase, all the data is loaded that is stored in the encoder EEPROM. These are: |
FBTYPE = 3 | Resolver, EnDAT oder Hiperface | Automatic selection of the feedback device. |
FBTYPE = 4 | EnDAT (Heidenhain) | In the initialization phase, all the data is loaded that is stored in the encoder EEPROM. These are: |
FBTYPE = 6 | Sine/Cosine Encoder | Sine/Cosine encoder without parameter channel. MPHASE is stored in the drive EEPROM. |
FBTYPE = 7 | Sine/Cosine Encoder | Sine/Cosine encoder without parameter channel. Automatic detection of MPHASE by Wake&Shake mode. |
FBTYPE=8 | RS422 & Wake&Shake | This setting can only be used, if GEARMODE=3 and ENCMODE=0 (see ENCLINES). |
FBTYPE=9 | RS422 Feedback Device | This setting can only be used, if GEARMODE=3 and ENCMODE=0 |
FBTYPE=10 | Without Feedback Device (sensorless) |
|
FBTYPE=11 | Sine encoder feedback with hall's |
|
FBTYPE=12 | RS422 feedback device (A quad B) with hall's |
|
FBTYPE=13 | Hall's only | The hall sensor is used as only feedback. In this case, the drive can be operated in torque and also velocity mode (OPMODE = 1,2 or 3,4). The performance at low speed is poor. To extend the low speed performance, use MVR to enable the speed estimation at low speed. |
FBTYPE = 16 | Start-up with resolver (commutation), then switch over to Sine/Cosine encoder (FBTYPE=7) | Commutation information read by resolver feedback. The switch-over to sine/cosine is done after a switch-on delay time together with the encoder simulation. |