FPGA
ASCII - Command | FPGA |
|
| |
Syntax Transmit | FPGA [Data] |
| ||
Syntax Receive | FPGA <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 363B (hex) | |
DIM | - | PROFIBUS PNU | 1915 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2, 3, 4 | DPR | 315 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 2.49 |
| ||
Configuration | Yes | Revision | 2.0 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Select different FPGA functionalities |
Description
The command FPGA selects the FPGA program, which is downloaded to the FPGA in the initialization phase.
- FPGA=0 Programm with tracking counter in the encoder simulation output X5 (Drive 400 X4)
- FPGA=1 Program with Up/Down counter (this allows the usage of a high resolution feedback and Master/Slave functionality)
- FPGA=3 Program, which enables an synchronisation of several drives via Can (FW>=4.56)
- FPGA=4 If this program is selected, the SSI output is expanded to 12 Bit resolution and 15 Bit in the turn.
It exists another FPGA program, for the reading of external SSI encoder as a second encoder. This program is automatically selected if GEARMODE=7 is selected.