COLDSTART
ASCII - Command | COLDSTART |
|
| |
Syntax Transmit | COLDSTART |
| ||
Syntax Receive | COLDSTART | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 3632 (hex) | |
DIM | - | PROFIBUS PNU | 1906 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 306 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | Disabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Drive Status | EEPROM | - | |
Short Description | Drive Reset |
Description
Software reset (warm boot) of the servo amplifier. The servo amplifier must be disabled. The current faults are cancelled, the servo amplifier software is initialized, and communications are re-established. This command has the same effect as turning the drive power off and then back on.