MNUMBER
ASCII - Command | MNUMBER |
|
| |
Syntax Transmit | MNUMBER [Data] |
|
| |
Syntax Receive | MNUMBER <Data> |
| Available in |
|
Type | Variable rw |
| MMI | Yes |
ASCII Format | Integer16 |
| CANBus Object Number | 3599 (hex) |
DIM | - |
| PROFIBUS PNU | 1753 (dec) IND = 0000xxxx (bin) |
Range | int |
| DPR | 153 (dec) |
Default | 0 |
|
| |
Opmode | All |
| Data Type Bus/DPR | Integer16 |
Drive State | Disabled |
| Weightning |
|
Start Firmware | 1.20 |
|
| |
Configuration | No |
| Revision | 1.3 |
Function Group | Motor |
| EEPROM | Yes |
Short Description | Motor Number | |||
Description
The command MNUMBER nr is used to load a motor data set with the number nr from the motor database. If MNUMBER 0 is entered, then no data set will be loaded, but the variable MNUMBER will simply be set to 0. This setting indicates a customer-specific motor data set.