HIFACT1
ASCII - Command | HIFACT1 |
| For Manufacturer Use only | |
Syntax Transmit | HIFACT1 [Data] |
| ||
Syntax Receive | HIFACT1 <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer16 | CANBus Object Number | 3553 (hex) | |
DIM | - | PROFIBUS PNU | 1683 (dec) IND = 0000xxxx (bin) | |
Range | 12000 .. 19000 | DPR | 83 (dec) | |
Default | 16384 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Feedback | EEPROM | Encoder | |
Short Description | Hiperface: Sin/Cos Gain Factor (incremental track) |
Description
The HIFACT1 command sets the amplitude scaling for the sine signal of the absolute track (SinCoder). The amplitude scaling is for the value 16384 = 1.
The command is only available when a sin/cos encoder has been selected as the feedback device (FBTYPE=2,4,7). Depending on the type of encoder used, the HIFACT1 setting is stored in the EEPROM of the encoder (FBTYPE=2,4, command HSAVE).
When using an encoder without a parameter channel (FBTYPE=7), and thus without an internal EEPROM, this setting will be saved in the EEPROM of the amplifier (command SAVE).