T
ASCII - Command | T |
|
| |
Syntax Transmit | T [Data] |
| ||
Syntax Receive | T <Data> | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 360E (hex) | |
DIM | Amperes | PROFIBUS PNU | 1870 (dec) IND = 0000xxxx (bin) | |
Range | -DIPEAK .. DIPEAK | DPR | 270 (dec) | |
Default | - |
| ||
Opmode | 2 | Data Type Bus/DPR | Integer32 | |
Drive State | Enabled | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Oscilloscope | EEPROM | - | |
Short Description | Digital Current Setpoint |
Description
The T command can be used to define a constant current setpoint <i> (in A).
This current setpoint remains effective until a new T / STOP / OPMODE command is executed.