STOP
ASCII - Command | STOP |
|
| |
Syntax Transmit | STOP |
| ||
Syntax Receive | STOP | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 35FE (hex) | |
DIM | - | PROFIBUS PNU | 1854 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 254 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | Enabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Position Controller | EEPROM | - | |
Short Description | Stop Motion Task | |||
Description
The STOP command breaks off the drive movement. The response of the drive varies according to the operating mode that is valid now.
- OPMODE=0 (digital velocity control)
The STOP command has the effect of setting the velocity setpoint to 0.
The drive brakes along the preset braking ramp for the velocity control loop (DEC). - OPMODE=2 (digital current control)
The STOP command has the effect of setting the current setpoint to 0.
The drive coasts down. - OPMODE=8 (internal motion tasks)
The STOP command has the effect of breaking off the present motion task (jog mode / homing movement).
The drive brakes along the decel ramp that is defined in the motion task. The motion task can be restarted by CONTINUE or digital input defined with INxMODE=22.
The STOP command has no function in the OPMODE=1,3,4,5,6,7 operating modes.