CONTINUE
ASCII - Command  | CONTINUE  | 
  | 
  | |
Syntax Transmit  | CONTINUE  | 
  | ||
Syntax Receive  | CONTINUE  | Available in  | 
  | |
Type  | Command  | MMI  | No  | |
ASCII Format  | -  | CANBus Object Number  | 351D (hex)  | |
DIM  | -  | PROFIBUS PNU  | 1629 (dec) IND = 0000xxxx (bin)  | |
Range  | -  | DPR  | 29 (dec)  | |
Default  | -  | 
  | ||
Opmode  | 8  | Data Type Bus/DPR  | -  | |
Drive State  | Enabled  | Weightning  | 
  | |
Start Firmware  | 1.30  | 
  | ||
Configuration  | No  | Revision  | 1.3  | |
Function Group  | Position Controller  | EEPROM  | -  | |
Short Description  | Continue last position order  | |||
Description
The CONTINUE command can be used to continue (and complete) a motion block that was previously interrupted by the STOP command. This is especially important for a motion block with relative paths.